Global icon

Results: 2 Products

Applied Facets

  • Production status:Sales Products 
  • Production status:Not recommemded for new design 
  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

  • KN14(0.7)-2P/2-V(800)

    KN14(0.7)-2P/2-V(800)
    CL0480-0430-0-00

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Plug
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 0.7 mm
    • Mated Height (Max.)
    • 0.7 mm
    • Mated Height (STEP)
    • 0.7 mm
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 6.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
  • KN14(0.7)-2S/2-V(800)

    KN14(0.7)-2S/2-V(800)
    CL0480-0431-0-00

    Scheduled to be discontinued RoHS2
    • Connector Type
    • Socket
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 0.7 mm
    • Mated Height (Max.)
    • 0.7 mm
    • Mated Height (STEP)
    • 0.7 mm
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 6.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
PRODUCT COMPARISON
CSV DOWNLOAD
Results: 2 Products