Global icon

Results: 1 Products

Applied Facets

  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

  • TF31-10(4)SA-1SH(800)

    TF31-10(4)SA-1SH(800)
    CL0480-0169-2-00

    Scheduled to be discontinued RoHS2
    Product name of replacement TF31-10(4)SA-1SH(800)
    CL0480-0169-0-77
    Level of replacement Hirose
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 1.0 mm
    • Connector Length
    • 9.3 mm
    • Connector Height
    • 1.75 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
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
    • Front
    • Number of Positions
    • 4
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • RoHS2
    • Conforming
    • SVHC
    • Contact
    • Connector Type Details
PRODUCT COMPARISON
CSV DOWNLOAD
Results: 1 Products