Global icon

PRODUCT COMPARISON12 Products are shown

  Move Move Move Move Move Move Move Move Move Move Move Move
Part No.

DF60F-3P-10.16DSA(50)
CL0680-4001-0-50

DF60F-3S-10.16C
CL0680-4002-0-00

DF60F-3EP-10.16C
CL0680-4003-0-00

DF60FR-3P-10.16DSA(50)
CL0680-4004-0-50

DF60FR-3S-10.16C
CL0680-4005-0-00

DF60FR-3EP-10.16C
CL0680-4006-0-00

DF60F-2P-10.16DSA(50)
CL0680-4007-0-50

DF60F-2S-10.16C
CL0680-4008-0-00

DF60F-2EP-10.16C
CL0680-4009-0-00

DF60FR-2P-10.16DSA(50)
CL0680-4010-0-50

DF60FR-2S-10.16C
CL0680-4011-0-00

DF60FR-2EP-10.16C
CL0680-4012-0-00

Connector Type Header Socket Plug Header Socket Plug Header Socket Plug Header Socket Plug
Cable Assembly No No No No No No No No No No No No
Safety Standards UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV
Number of Positions 3 3 3 3 3 3 2 2 2 2 2 2
Rated Current 42.0 A 42.0 A 42.0 A 42.0 A 42.0 A 42.0 A
Rated Voltage (AC) AC 1000.0 V AC 1000.0 V AC 1000.0 V AC 1000.0 V AC 1000.0 V AC 1000.0 V
Rated Voltage (DC) DC 1000.0 V DC 1000.0 V DC 1000.0 V DC 1000.0 V DC 1000.0 V DC 1000.0 V
Number of Rows (Interface) 1 1 1 1 1 1 1 1 1 1 1 1
Mounting Pitch 10.16 mm 10.16 mm 10.16 mm 10.16 mm
Contact Pitch 10.16 mm 10.16 mm 10.16 mm 10.16 mm 10.16 mm 10.16 mm 10.16 mm 10.16 mm 10.16 mm 10.16 mm 10.16 mm 10.16 mm
Connector Length 32.52 mm 32.52 mm 49.72 mm 32.52 mm 32.52 mm 49.72 mm 22.36 mm 22.36 mm 39.56 mm 22.36 mm 22.36 mm 39.56 mm
Connector Width 15.7 mm 26.1 mm 39.6 mm 15.7 mm 26.1 mm 39.6 mm 15.7 mm 26.1 mm 39.6 mm 15.7 mm 26.1 mm 39.6 mm
Connector Height 21.5 mm 18.6 mm 16.65 mm 21.5 mm 18.6 mm 16.65 mm 21.5 mm 18.6 mm 16.65 mm 21.5 mm 18.6 mm 16.65 mm
Mounting Style THT THT THT THT
Mounting Side Standard on-Board Standard on-Board Standard on-Board Standard on-Board
Staggered Lead No No No No
Recommended PCB Thickness 1.6 mm Max. 1.6 mm Max. 1.6 mm Max. 1.6 mm Max.
Mating/Unmating Cycles 30 30 30 30 30 30 30 30 30 30 30 30
Contact Plating Gold Gold Gold Gold
Plating Thickness 0.2 μm 0.2 μm
Housing Color Black Black Black Red Red Red Black Black Black Red Red Red
Operating Temperature Max. 105 ℃ 105 ℃ 105 ℃ 105 ℃ 105 ℃ 105 ℃ 105 ℃ 105 ℃ 105 ℃ 105 ℃ 105 ℃ 105 ℃
Operating Temperature Min. -55 ℃ -55 ℃ -55 ℃ -55 ℃ -55 ℃ -55 ℃ -55 ℃ -55 ℃ -55 ℃ -55 ℃ -55 ℃ -55 ℃
RoHS (EU)2015/863 Conforming Conforming Conforming Conforming Conforming Conforming Conforming Conforming Conforming Conforming Conforming Conforming
SVHC 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained 35th Non-Contained
Locking Style Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock Latch-lock
Key No No No No No No No No No No No No
Finger Protection Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes
Metal Shields No No No No No No No No No No No No
Withstanding Voltage 3000 V Max. 3000 V Max. 3000 V Max. 3000 V Max. 3000 V Max. 3000 V Max. 3000 V Max. 3000 V Max. 3000 V Max. 3000 V Max. 3000 V Max. 3000 V Max.
Packaging Type Tray Bag Bag Tray Bag Bag Tray Bag Bag Tray Bag Bag
Purchase Unit 64 PCS 100 PCS 100 PCS 64 PCS 100 PCS 100 PCS 96 PCS 100 PCS 100 PCS 96 PCS 100 PCS 100 PCS
Pick-up Tape No No No No
Mass 8.91 g 5.38 g 12.82 g 8.91 g 5.38 g 12.82 g 5.94 g 4.09 g 9.42 g 5.94 g 4.09 g 9.42 g
Qty/Box 192 PCS 600 PCS 200 PCS 192 PCS 600 PCS 200 PCS 288 PCS 600 PCS 400 PCS 288 PCS 600 PCS 400 PCS
Remarks 64 pieces / tray 64 pieces / tray
Wire Termination Method Crimping Crimping Crimping Crimping Crimping Crimping Crimping Crimping
Recommended Wire Type Discrete wire Discrete wire Discrete wire Discrete wire Discrete wire Discrete wire Discrete wire Discrete wire
Recommended Min. Wire Size (AWG) 12 12 12 12 12 12 12 12
Recommended Max. Wire Size (AWG) 8 8 8 8 8 8 8 8
UL Style Wire/Cable UL 1015, 1283 UL 1015, 1283 UL 1015, 1283 UL 1015, 1283 UL 1015, 1283 UL 1015, 1283 UL 1015, 1283 UL 1015, 1283
Min. Wire Insulation Diameter 4.0 mm 4.0 mm 4.0 mm 4.0 mm 4.0 mm 4.0 mm 4.0 mm 4.0 mm
Max. Wire Insulation Diameter 7.8 mm 7.8 mm 7.8 mm 7.8 mm 7.8 mm 7.8 mm 7.8 mm 7.8 mm
Panel Mounting Style Screw Screw Screw Screw
Connector Type Details In-line plug In-line plug In-line plug In-line plug