Global icon

Series ComparisonShow 5 series

  Move Move Move Move Move
Series FH62

FH62

FH63S

FH63S

FH67

FH67

FH72

FH72

FH82

FH82

Connector Type Receptacle Receptacle Receptacle Receptacle Receptacle
Number of Positions 13, 17, 21, 31, 35, 39, 41, 55, 61 10, 20, 30, 40, 50 10, 20, 30, 40 11, 15, 21, 31 14
Mounting Pitch 0.5 0.5 0.5 0.6 0.5
Contact Pitch 0.25 0.5 0.5 0.3 0.25
Connector Length 6.46, 7.46, 8.46, 10.96, 11.96, 12.96, 13.46, 16.96, 18.46 12.7, 17.7, 22.7, 27.7, 32.7 11.08, 16.08, 21.08, 26.08 6.7, 7.9, 9.7, 12.7 7.2
Connector Width 4.0 5.15 3.57 3.5 3.7
Connector Height 1.1 2.8 5.2 0.9 0.65
Operating Temperature Min. -55 -55 -55 -55 -55
Operating Temperature Max. 85 105 125 85 85
Performance Characteristics MIPI D-PHY ver. 1.2, eDP ver. 1.3
Rated Current 0.3 0.5 0.5 0.3 0.2
Rated Voltage (AC) 30.0 50.0 50.0 30.0 30.0
Rated Voltage (DC) 30.0 50.0 50.0 30.0 30.0
Contact Orientation Top Bottom Vertical Top Top
Recommended FFC/FPC FPC FPC/FFC, Shielded FFC FPC/FFC, Shielded FFC FPC FPC
FPC/FFC Insertion Direction Horizontal Horizontal Vertical Horizontal Horizontal
Applicable FPC Cable Thickness (mm) 0.3 0.3 0.33 0.2 0.2
Depth dimension (mm) actuator OPEN state 4.0 5.15 3.57 3.5 3.7
Depth dimension (mm) actuator CLOSE state 4.0 5.15 5.45 3.5 3.7
Actuator method Vertical
Number of Rows (Lead/PCB Side) 2 1 1 2 2