Global icon

AP-GT21-30/1629SI-A2

CL0901-5262-0-00

Tooling

※ The actual product may differ from the image
  • Part No.
  • AP-GT21-30/1629SI-A2
  • Tool Name
  • Tool Feature Info
  • Tool Available Region
  • Input Voltage

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On June. 12, 2023

Product information
  • Part No.
  • AP-GT21-30/1629SI-A2
  • CL No.
  • CL0901-5262-0-00
  • Tool Type
  • Tool Name
  • Tool Feature Info
  • Tool Available Region
  • Input Voltage
  • Recommended Wire Type
  • Wire Termination Method
  • UL Style Wire/Cable
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • Mass
  • 8000.0 g
  • RoHS2
  • Not applicable
  • Remarks