- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
TM41 Series Scheduled to be discontinued
IP67, Weather Resistant RJ45 LAN Connectors Hood
Features
[Not Recommended for New Design] IP67, Weather Resistant RJ-45 LAN Connector Hood
1. IP67, weather resistant hood of RJ-45 LAN connector for outdoor use
2. Applicable to board mount RJ-45 jack
3. Absorbs assembly tolerance up to ±1 mm
4. Dual-lock prevents mis-mating/unmating
5. High cable clamp strength
6. RoHS compliant
1. IP67, weather resistant hood of RJ-45 LAN connector for outdoor use
2. Applicable to board mount RJ-45 jack
3. Absorbs assembly tolerance up to ±1 mm
4. Dual-lock prevents mis-mating/unmating
5. High cable clamp strength
6. RoHS compliant
Specifications
- Connector Type
- Others
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- RJ-45
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Opening Size
- 8
- Number of Positions
- Number of Ports
- Metal Shields
- No
- Wire Termination Method
- Mounting Style
- Connector Orientation
- Contact Plating
- Rated Current
- Rated Voltage (AC)
- Rated Voltage (DC)
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Mating/Unmating Cycles
- 100
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.