Global icon

Home Series Name
Results:6items
  • FH28K
    Recommended

    FH28K Series

    0.5mm pitch, 2.55mmheight,Heat resistance 125℃, Connectors for FPC/FFC

    1. Satisfies severe automotive requirements : Heat resistance 125℃
    2. Firm & clear tactile click to confirm lock completion
    3. Robust lock design preventing actuator coming off
    4. FPC tabs allow high connection reliability
    5. High FPC retention force
    6. User-friendly: Improved FPC insertion and 0.3mm FPC/FFC thickness
    7. RoHS compliant, Halogen-free product

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 9.9, 12.4, 14.9, 18.9, 19.9, 24.9, 27.4, 29.9, 32.4, 34.9, 36.9, 38.9, 41.9, 45.7 mm
    • Connector Height
    • 2.55 mm
    • Connector Width
    • 7.2 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 10, 15, 20, 28, 30, 40, 45, 50, 55, 60, 64, 68, 74, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH52K
    Recommended

    FH52K Series

    0.5 mm Pitch, 2 mm Height 125℃ Heat Resistant, FPC/FFC Connector


    1. 125℃ heat resistant connector to satisfy sever automotive requirements

    2. Robust lock structure with unique contact design

    3. Increased FPC/FFC retention force with tabs

    4. Easy visual inspection and enhanced PCB retention force by L-shaped metal fittings

    5. Board area under the connector is available for PCB patterning

    6. Compatible with automatic mounting

    7. RoHS compliant, Halogen-free product

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 8.1, 9.1, 10.1, 11.1, 12.6, 14.1, 15.1, 16.1, 17.1, 17.6, 18.1, 20.1, 21.1, 22.1, 25.1, 27.6, 30.1, 39.1, 45.1 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 6, 8, 10, 12, 15, 18, 20, 22, 24, 25, 26, 30, 32, 34, 40, 45, 50, 68, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH28

    FH28 Series

    0.5 mm and 1 mm Pitch, 2.55 mm Height FPC/FFC Connectors

    1. Highly reliable connection and robust structure
    2. Simplified operations
    3. Increased FPC/FFC retention force
    4. Accepts standard 0.3 mm thick FPC/FFC
    5. Fully molded structure aids PCB layout
    6. Supports automatic pick-n-place mounting
    7. Halogen-free
    8. Multiple packing options
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 9.9, 12.4, 14.9, 15.7, 18.9, 19.9, 20.7, 24.9, 25.7, 27.4, 29.9, 30.7, 32.4, 34.9, 35.7, 36.9, 38.9, 39.7, 41.9, 45.7 mm
    • Connector Height
    • 2.55 mm
    • Connector Width
    • 6.4 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 10, 15, 20, 25, 28, 30, 40, 45, 50, 55, 60, 64, 68, 74, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH40

    FH40 Series

    0.5 mm Pitch, 5.8 mm above the board, vertical connector for FPC

    1. Reduction in connection man-hours (a 30% reduction compared to our conventional item)
    2. Prevention of half and diagonal joints
    3. Durable structure and no lost actuator
    4. One-finger operation of the actuator
    5. Accepts standard FPC thickness
    6. Board placement with automatic equipment
    7. Halogen-free
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 1.0 mm
    • Connector Length
    • 5.57, 10.57, 12.57, 15.57, 20.57, 23.07, 25.57, 30.57, 32.57, 40.57 mm
    • Connector Height
    • 5.8 mm
    • Connector Width
    • 5.65 mm
    • Contact Orientation
    • Vertical
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Vertical
    • Actuator Position
    • Vertical
    • Number of Positions
    • 10, 20, 24, 30, 40, 45, 50, 60, 64, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH50

    FH50 Series

    0.5mm Pitch, 3.7mm Height, FPC/FFC Connector with Incomplete Mating and Dust Prevention Features

    1. Avoids incomplete mating with Hirose’s unique cam function
    2. Dual beam contact
    3. Secure FPC/FFC retention with raised side-catches
    4. Clear tactile FPC/FFC insertion feeling & temporary holding
    5. Robust and highly reliable actuator retention
    6. Accepts standard FPC/FFC thickness: 0.3±0.05 mm
    7. Supports automatic mounting
    8. Halogen-free
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 24.5, 30.5, 35.5, 50.5 mm
    • Connector Height
    • 3.7 mm
    • Connector Width
    • 8.3 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 28, 40, 50, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH52

    FH52 Series

    0.5mm and 1mm Pitch, 2mm Height, FPC/FFC ZIF Connectors

    1. Highly reliable connection and robust structure
    2. Product variations capable of meeting a range of needs
    3. Simplified operations
    4. Increased retention force
    5. Accepts standard 0.3mm thick FPC/FFC
    6. Fully molded structure aids PCB layout
    7. Halogen-free
    8. Supports automatic pick-n-place mounting
    9. Multiple packing options
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 7.3, 8.1, 8.3, 9.1, 9.3, 9.8, 10.1, 10.3, 11.8, 13.3, 14.3, 15.1, 15.3, 16.1, 16.3, 16.8, 17.1, 17.3, 18.1, 18.3, 19.3, 20.1, 20.3, 21.1, 24.3, 25.3, 26.8, 27.6, 29.3, 30.1, 34.3, 35.1, 36.3, 38.3 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.0, 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 4, 5, 6, 8, 10, 11, 12, 15, 16, 18, 20, 22, 24, 25, 26, 28, 30, 32, 40, 42, 45, 50, 60, 64, 68
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
Results:6items