Home FH52K Series, Robust, 125°C Heat Resistant, FFC/FPC Connector

FH52K Series, Robust, 125°C Heat Resistant,
FFC/FPC Connector

      

FH52K Series, Robust, 125°C Heat Resistant, FFC/FPC Connector

 

HIROSE Electric Co. Ltd, a world-class manufacturer in connectors, introduced the FH52K series of robust and reliable flat flexible cable/flat printed circuit (FFC/FPC) connectors.

The FH52K series can withstand higher operating temperatures than the standard FFC/FPC connectors. The series has an extended temperature range of up to 125°C compared to the FH52 series. With this heat resistance capability, the connector satisfies the needs of severe automotive requirements.

The series can accept a tabbed FFC/FPC and inserting it into the connector is user-friendly due to the wide 110° opening range of the rotating actuator. The actuator is robust and the axle is securely hooked in place from above by the tips on the end of the contacts. This forms a type of hinge to ensure it does not come off under rough operation.

Firm latches within each side of the connector, known as ‘side catchers’ are provided to guide and hold a tabbed FFC/FPC in place. In addition they provide a high FFC/FPC retention force as they prevent the FFC/FPC from being pulled out easily. A clear tactile click confirms secure lock completion providing overall high connection reliability.

Furthermore, the FH52K series is designed with L-shaped metal fittings to allow visual inspection of the soldering process from the top. Additionally, an enhanced board retention force of approximately 90N can be achieved.

Automatic mounting is available with a recommended vacuum pick area provided.

 

Key Features

· Number of contacts: 6, 8, 10, 20, 32, 34, 68
· Pitch: 0.5mm
· Height: 2.0mm
· Temperature: -40°C to +125°C
· Current Rating: 0.5A Max
· Voltage Rating: AC/DC 50
· Mating Durability: 20
· RoHS compliant
· Halogen Free

 

Ideal applications are automotive Infotainment, ADAS, industrial machinery, and medical devices, to name a few.

 

About HIROSE

HIROSE Electric Co., Ltd is a world-class Japanese manufacturer of high-quality connectors. Established in 1937, HIROSE uses advanced engineering services, excellent customer service, and worldwide manufacturing capabilities to provide technically advanced connector solutions for many industries including industrial, automotive, consumer, testing, broadcasting, and telecommunications.

European offices were established over 30 years ago to compete internationally in Europe. In 2010, The European offices were merged together to form HIROSE Electric Europe B.V to serve the EMEA market better. The European headquarters is based in Amsterdam, The Netherlands. Other European branches are located in Germany, UK, France and Italy.

For more information about HIROSE or our products, please contact us:

Web: https://www.hirose.com/eu/
Email: eu.info.3d@hirose-gl.com