HRS site requires JavaScript to render the code and preview areas in this view.
Need to know how to enable JavaScript? Go here.
* 전방 일치 검색
1mm Pitch, 2.0mm Height, Robust Lock Design, CIC Connector 1 Guaranteed CIC (Carbon Inked Circuit) connection with a unique
contact design that prevents carbon paste damage and ensures reliability.
2 Meets strict automotive standards.
3 Robust lock structure with unique contact design
4 Increased CIC retention force with tabs
5 L-shaped tabs for easy visual inspection and improved PCB retention.
6 Connector design allows PCB patterning underneath.
7 Suitable for automated assembly.
0.5mm/1mm Pitch 2mm Height 125℃ Heat Resistant FPC/FFC Connector
1. 125℃ heat resistant connector to satisfy sever automotive requirements 2. Robust lock structure with unique contact design 3. Increased FPC/FFC retention force with tabs 4. Easy visual inspection and enhanced PCB retention force by L-shaped metal fittings 5. Board area under the connector is available for PCB patterning 6. Compatible with automatic mounting 7. RoHS compliant, Halogen-free product 8. 500pcs per reel packing option available (For trial production)
0.2/0.25mm Pitch, Height 0.9mm,Top and Bottom Contact, Back Flip, High Retention Force FPC Connector
1. Space- Saving 2. High FPC Retention Force 3. High Reliability Top and Bottom Contact Design 4. Supports High- Speed Transmissions 5. Environmental Compatibility
0.25mm Pitch, 높이 1.1mm, 상접점, One Action Lock 타입, 높은 FPC 발거력, FPC 커넥터
1. 공간절약 2. One Action 자동 Lock 구조 3. 높은 FPC 발거력 4. FPC 삽입 용이 5. 0.3mm 두께 FPC에 대응 6. 고속전송 대응 7. 환경대응 8. 500pcs per reel packing option available (For trial production)
0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 2-point Contact, 125 ℃ Compatible, FPC/FFC/Shielded FFC Connector
1. Automatic one action locking design 2. Dust prevention 3. Supports FPC/FFC/Shielded FFC 4. High FPC retention force 5. FPC/FFC mating detection 6. Environmental compatibility
0.25mm Pitch, 높이 0.5mm, 상접점, Back Flip 타입, 초저배 FPC 커넥터 1. 초저배 상접점 2. 공간절약 3. 뛰어난 FPC 삽입성 4. 높은 FPC 발거력 5. 협피치 제품이나 FPC 제작 용이성 실현 6. FPC 오결합 검출 구조 7. 할로겐 프리 대응 8. 500pcs per reel packing option available (For trial production)
0.5mm Pitch, Height 1.2mm, Bottom Contact, Front Flip, 125℃ Compatible, FPC/FFC Connector 1. Heat Resistant up to 125℃ 2. Low Profile, Space- Saving Design 3. Satisfies severe requirements for various automotive applications 4. Flip- lock enables excellent workability 5. High FPC/FFC Retention Force 6. FPC/FFC can be inserted easily. 7. Easy visual inspection after mating FPC/FFC 8. Supports 0.3mm FPC/FFC thickness 9. Environment Compatibility
0.5mm Pitch, 3.57mm depth One Action Lock, Vertical connection FPC/FFC/Shield FFC connector
0.5mm Pitch, Height 2.3mm, Top and Bottom Contact, Backflip, 2-point Contact, 125 ℃ Compatible, FPC/FFC Connector 1. Industry's first top and bottom 2-point contact design prevents dust intrusion. 2. Greater Design Flexibility 3. Improved Workability 4. FPC/FFC Mis-mating detection 5. Reduced switching time 6. 125℃ Heat Resistance 7. Passes Strict Automotive Testing Requirements 8. Halogen-Free
1. 낮은 키, 공간 절약 2. 원 액션으로 잠금이 걸리는 자동 잠금 구조 3. 높은 FPC 유지력 4. FPC 삽입이 용이 5.0.2mm 두께 FPC에 대응 6. 자신의 계획에 FPC 오 결합을 검출 7. 환경 대응 8. 500pcs per reel packing option available (For trial production)
0.4mm/0.5mm Pitch, Height 2mm, Bottom Contact, Front Flip, 2-point Contact, 125℃ Compatible, FPC/FFC Connector
1. Two- point contact design prevents dust intrusion. 2. 125℃ Heat Resistance 3. High FPC/ FFC Retention Force 4. Original FPC/ FFC Mis- Mating Detection Mechanism 5. PCB Layout Compatible with FH52 Series 6. Passes Strict Automotive Testing Requirements 7. Environment Compatibility
0.25mm Pitch, 0.65mm Height, Top Contact, One Action Lock, FPC Connector 1. Ultra Low Height, Space-saving Design 2. One Action Automatic Locking Design 3. High FPC Retention Force 4. Original FPC Mis-mating Detection Design 5. Environmental Compatibility
고속 전송 대응, 0.8mm Pitch, Board to Board Connector
1. 0.8mm Pitch 2. 연결 Type : 수평 / 수직 / 평행 (높이:10 ~ 45mm) 3. Pin : 40/60/80/100/120/140/160/180 4. 다양한 용도로 사용 가능한 MF 단자 5. 유효 결합거리 2mm (신호 단자) 6. 커넥터 양쪽의 기판 고정용 딥 단자로 상하좌우뒤틀림을 강화 7. 넓은 Guide 설계로 우수한 결합성
1. Pitch: 0.5mm 2. Connection Type: Stacking (Height : 8 to 30mm)/Right Angle 3. Positions Available: 20/40/60/80/100/120 for signal + 4 pins for power 4. Floating Range: X Direction : ±0.6mm ; Y direction: ±0.6mm 5. Supports PCle Gen.4 (16Gbps) 6. Hybrid Power Design (3A/pin×4 lines) 7. Current Capacity: Signal Contact 0.5A/pin Power Contact 3A/pin 8. Pick & Place (suction tape attached as standard) 9. Large guide post for excellent mating performance
[FunctionMAX™]
0.4mm 피치, 소형 및 부동, 보드 대 보드 커넥터
1. 0.4mm 피치, 컴팩트한 고핀 카운트 커넥터
2. 연결 유형: 직각 연결
3. 부력량 : X, Y 방향 ±0.45mm
4. 고속 전송: 2.5Gbps
5. 현재 용량: 0.4A/핀
6. 넓은 자기 정렬 가이드로 인한 뛰어난 교미 작용
7. 유효 피팅 길이: 높은 접촉 신뢰성 설계를 위한 1mm
[FunctionMAX™]140℃ Heat and Vibration Resistant Board-to-Board Floating Connector1. Vibration Resistance2. Board Misalignment Absorption ・X and Y Directions : ±0.7mm Floating Range ・Z Direction : ±0.75mm Effective Mating Length4. Contact Pitch : 1mm5. Connection Type : Stacking Height : 15mm/18mm/20mm/23mm/25mm6. Pin Count Variations : 20/30/40/50/607. Rated Current : 0.5A/pin8. Pick and Place Mounting9. Excellent mating performance with large guide post
Card Edge용 0.8mm Pitch, Floating Board to Board Connector
1. Pitch : 0.8mm 2. 높이 : Stakcing Height 22mm MIN 3. Pin : 40/60/80/100/120 4. Floating 가동량 (X축 : ± 0.6mm MAX, Y 축 : ± 0.6mm MAX) 5. 전송 속도 : 2.5Gbps (PCIe-Gen.1) 6. 중계 기판 Customized 7. 전류량 : 0.5A / pin 8. 자동 실장 대응 (흡착 테이프 표준 첨부) 9. 넓은 Guide 설계로 우수한 결합성
1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors Wire-to-Board Type (1) Positive lock with easy operation (2) Applicable cable/ 28 AWG
13 to 25A Compatible, Position Misalignment Absorption Type Power Supply Connector for PCB Connections
1. Contact Pitch: 3.81mm, 7.62mm 2. Current Capacity: 13-25A/pin 3. Connection Type: Parallel, Coplanar, Right Angle 4. No. of Pos.: 2 / 3 / 4 / 5pos. 5. Position Misalignment Absorption Range:±0.3 mm 6. Effective Mating Length: 2mm 7. Multi-point Contact Design 8. Low Insertion / Extraction Force 9. Robustness 10. Large Guide For Superior Mating Ability 11. Protected mating face design 12. UL, C-UL and TÜV certified.