Covers -55 to +125°C Thermal Environments
Board-to-Board / FPC-to-Board Connector
DF40T Series for Automotive
Board-to-Board / FPC-to-Board Connector with Heat Resistance,
Contact Reliability and Durability.
16Gbps High-Speed Transmission Capability

The DF40T series is an Board-to-Board/FPC-to-Board connector ideal for applications requiring high reliability, such as automotive electronic components that are heat resistant to 125°C. It delivers speeds of up to 16Gbps and is PCI Express 4.0 compliant. The unique terminal structure ensures high contact reliability and retention force, and the use of ribs to absorb impact stress enhances durability.
The Board-to-Board/FPC-to-Board connector is equipped with a "Heat resistance, high-speed transmission, and reliability", so it is ideal for use with ADAS, front cameras, rear/side cameras, millimeter wave radar, and LiDAR that are essential for automatic driving.
Specifications - Board-to-Board / FPC-to-Board Connector Conforming to The Specifications for Automotive -
Material and Finish
| Component | Material | Finish, Remarks |
|---|---|---|
| Housing | LCP Resin*1 | Black |
| Contact | Copper Alloy |
Gold Plating |
Performance Characteristics
| Rated Current | 0.3A |
|---|---|
| Rated Voltage | 30V AC/DC |
| Operating Temperature | -55 to +125°*2 |
| Contact Resistance | 90mΩ Max. (100mA DC or 1,000Hz) |
| Withstanding Voltage | 100V AC for 1 min. |
| Insulation Resistance | 50MΩ Min. (100V DC) |
| Mating Durability | 10 times |
※1 This product satisfies halogen free requirements defined as 900ppm maximum chlorine, 900ppm maximum bromine, and 1,500ppm maximum total of chlorine and bromine.
※2 Includes the temperature rising by current flow.
Features - Optimized Design for Automotive Connectors
Heat-resistant up to 125°C. Withstands Automotive Temperatures
The receptacle terminal is made of a material resistant to heat, and the stress relaxation characteristics are improved by designing the spring suitable for heat resistance. As a result, the DF40T series can maintain its shape and characteristics even under rapid temperature changes and high temperatures.
Various rigorous tests required for automotive products, including the thermal shock test (+125 to -55°C for 1,000 cycles) and the high-temperature storage test (125°C, 1,000 hours), have been performed and verified to be satisfactory.
Board-to-Board / FPC-to-Board Connector Capable of 16Gbps High-Speed Transmission
With the increasing resolution of cameras and other sensors, connectors are required to have excellent high-speed transmission characteristics. The DF40T series meets cutting-edge needs by providing high-speed transmission of up to 16Gbps. It also complies with the PCI Express 4.0 standard.
Highly Reliable Terminal Structure (Contactcore Reliability, High Retention Force, Rugged)
Terminal structure to ensure effective fitting length to absorb assembled tolerance, to maintain contact reliability, and to keep high retention force by providing groove in contact part of plug terminal when retention force is low pos. number. In addition, the ribs on both sides of the connector fit when engaged to absorb the impact stress and provide a robust product.

Test Results
- Automotive Specifications for Safety and Reliability -
| Item | Test Method | Requirements | |
|---|---|---|---|
| Mechanical Characteristics | Vibration | Frequency 10 to 500Hz, Total Amplitude 0.7mm, 49m/s², 8 h in 3 directions | 1. No electrical discontinuity of 1 μs or greater 2. Contact Resistance 3. Appearance |
| Shock | 490m/s², Duration of pulse 11ms, Half sine wave 3 directions, each cycle | ||
| Environmental Characteristics | Rapid Change of Temperature | Temperature: -55 to +125°C Time:30 minutes, under 1,000 cycles |
1. Contact Resistance 2. Insulation Resistance 3. Appearance |
| Moisture Resistance (Steady State) | Exposed at 60±2ºC, Humidity 90-95% 1,000 h. | ||
| Damp Heat, Cyclic | Exposed at -10 to +65ºC, Humidity 90-96%, 10 cycles, Total 240 h. | ||
| Dry Heat | Exposed 125±2ºC, 1,000 h. | 1. Contact Resistance 2. Appearance |
|
| Salt Water Spray | Exposed at 35±2ºC 5% salt water spray for 96 h. | 1. Contact Resistance | |
| Sulfur Dioxide Gas (JIS C 60068-2-42) | Exposed at 40±2ºC, Relative Humidity 80±5% 25±5ppm for 96 h. | ||
Applications
Connection Image (Board-to-Board Connection in Automotive Camera)

Usage Automotive Application Example
Can be used as Board-to-Board/FPC-to-Board connector inside electronic equipment such as camera, millimeter wave radar and LiDAR.

Various Variations
| Series | DF40 | DF40GB | DF40GL | DF40T | DF40GT |
|---|---|---|---|---|---|
| Product Image | ![]() |
![]() |
![]() |
![]() |
![]() |
| Connector Type | Receptacle/Plug | Receptacle/Plug | Receptacle/Plug | Receptacle/Plug | Receptacle/Plug |
| Operating Temperature | -55 to +85℃ | -55 to +85℃ | -55 to +85℃ | -55 to +125℃ | -55 to +125℃ |
| Shield | - | 〇 | 〇 | - | 〇 |
| Positive Lock | - | - | 〇 | - | - |
| Stacking
Height (mm) |
1.5,2.0,2.5, 3.0,3.5,4.0 |
1.5,3.0,3.5 | 1.5 | 1.5,2.0,2.5, 3.0,3.5,4.0, 4.5,5.0,5.5, 6.0,6.5,7.0 |
1.5 |
| No. of Pos. | 10,12,20,24, 30,34,40,44, 50,60,70,80, 90,100,120 |
10,30,36,48,70 | 44 | 10,20,24, 30,34,40, 50,60,80,120*1 | 10*2 |
※1 The same positions as DF40 Series are available.
※2 The same positions as DF40GB Series are available.
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.







