HRS site requires JavaScript to render the code and preview areas in this view.
Need to know how to enable JavaScript? Go here.
Standard and Hirose original Interface connectors like Circular (metal connector/plastic connector/waterproof), Rectangular (USB/D-sub/floating connector), Optical Fiber, Radio Frequency Coaxial, Modular and so on. Circular and Rectangular Connectors include both for signal and power supply.
Standard connectors including USB, D-sub connectors, IEC standard products supporting Industrial Ethernet, RJ45 and others. Hirose Electric provides a wide variety of connection types as well as high speed and waterproof variations.
Wire-to-Board Connectors for electrical devices and internal connection. For Discrete wire, Flat Ribbon Cable, Micro Coaxial Cable for high speed transmission, Shielded Cable and FPC/FFC are available. MIL standard products are also existing.
Board-to-Board/Board-to-FPC Connectors for electrical devices and internal connection. Micro, Stacking, Mezzanine, Floating Connectors applied for mezzanine/perpendicular/coplanar connection. High Speed Signal Transmission Connectors are also available.
FPC/FFC One-piece Connectors with flip lock system mainly. For horizontal/vertical connection. Single action lock, low profile, supporting high speed signal transmission, for shielded FFC, halogen-free, and fully molded structure to aid PCB layout are available.
JIS/MIL/IEC standard Coaxial Connectors such as BNC/SMA/SMB/N and Hirose Original Microminiature Coaxial Connectors such as U.FL/X.FL. Characteristic impedance is 50 ohm/75 ohm. Automotive Connectors for antenna and Coaxial Switches to inspect RF circuits are also available.
Optical Fiber Connectors such as Active Optical Cable (AOC), waterproof (IP67/IP68), and SC/MU/FC Standard.
RJ-45/RJ-11 LAN connector. Available in Fast Ethernet, Enhanced CAT5 (CAT5e)/CAT6, EMI, and built-in optical indicator.
Cable-to-Cable Connectors for external connection and Wire-to-Wire connectors for internal connection, for automotive, industrial equipment etc. Waterproof types are available for external/internal/automotive.
Card Connectors for SD Card and MicroSD Card. Card insertion-ejection mechanisms are Built-in Push-in/Push-out ejection mechanism for SD Card and Push-Push, Hinge-manual insertion/ejection, Push-Pull manual insertion/ejection for microSD Card.
Card Edge Connectors of 0.8mm pitch etc.
Automotive Connectors for Coaxial Cable Connection for antenna, in-vehicle network, FPC/FFC connection, Internal Connection, I/O interface etc. Connectors which meet the requirements of waterproof/shielded, Board-to-Cable/Cable-to-Cable/Board-to-Board Connections and robust/high-reliable are available.
Connectors supporting high electrical current. For Board-to-Board, Board-to-Cable, Lack and Panel, and Cable-to-Cable Connections, waterproof(IP67/IP68/X9K), correspond to potting (supports resin sealing), UL/TUV approved types are available. Circular, Rectangular, Lack and Panel Connectors are also included.
High speed transmission connectors for Board-to-Board, Board-to-Cable, External I/O interface, FPC/FFC (Shielded FFC/High speed FPC). Rectangular, Modular, Active Optical Cable (AOC) Connectors are included.
Sealed Connectors used outdoor, outside/inside of devices, for Electrical Signals (Circular/Wire-to-Board/in-Vehicle), Optical Fiber and RF Coaxial Cable. Electrical Connectors have a range of signal to high current. Waterproof performance is for IP67/IP68. Products with which UL/TUV/MIL certification approved or pending are also available.
Hiroses ultrakleine Produkte mit niedrigem Profil und Hochgeschwindigkeitsübertragungstechnologie erhöhen die Designflexibilität von Wearables und Mobilgeräten erheblich.
Hirose bietet Steckverbinder für Hochfrequenz und hohe Übertragungsraten an, welche benötigt werden um die neuesten Verbindungsprotokolle für IoT/M2M optimal im Smart Home und vielfältigen Geräten zu verwenden.
Im Bereich der Unterhaltungs- und Haushaltselektronik geht der Trend hin zu immer kleiner werdenden Anwendungen. Basierend auf der zukunftsweisenden Mikrotechnik bietet Hirose die besten kompakten Steckverbinder mit niedriger Bauhöhe für die Hochgeschwind
Hiroses Spitzentechnologie und zahlreiche Variationen bieten die besten Verbindungslösungen.
<p>Hirose bietet äußerst zuverlässige Steckverbinder für Sensoren und Computer, die das autonome Fahren unterstützen.</p>
Les connecteurs à haute résistance à la chaleur et aux vibrations contribuent à la valeur ajoutée des groupes motopropulseurs.
Hirose bietet eine Vielzahl von Konnektoren, die die sich ständig weiterentwickelnden Infotainment-Systeme unterstützen.
Unterstützung der für zukünftige Automobile lebenswichtigen Netzwerkverbindung mit unseren Steckverbindertechnologien.
Unsere Verbindungstechnik trägt zur Entwicklung der Automobilbeleuchtung bei.
Das Thema Sicherheit ist in den Bereichen Energiespeicherung, Kraftübertragung, Stromverteilung und Leistungssteuerung von zentraler Bedeutung. Die Steckverbinder von Hirose für hohe Ströme bieten sichere und zuverlässige Lösungen, die zu einer fortschrit
Automatisierte Fertigungsanlagen und Maschinenwerkzeuge werden oft in rauen Umgebungen eingesetzt. HRS bietet sehr zuverlässige und optimierte Steckverbinder an, um die Anforderungen an kleine, schnelle und leistungsstarke Steckverbinder zu erfüllen, die
Industrie -und Serviceroborter arbeiten in vielfältigen Umgebungsbedingungen und Anwendungen. HRS bietet eine große Auswahl an zuverlässigen Steckverbindern die gut für Roborteranwendungen geeignet sind.
HRS-Steckverbinder werden in zahlreichen medizinischen Applikationen eingesetzt und zeigen die neuesten technologischen Lösungen und eine hohe Zuverlässigkeit, um die erhöhten und sich weiter entwickelnden medizinischen Standards zu erfüllen.
HRS bietet eine breite Vielfalt von Steckverbindern für die heute geforderten höheren Übertragungsgeschwindigkeiten und Kapazitäten in Kommunikationsnetzwerken an. Hirose Steckverbinder unterstützen die Notwendigkeit von schnellen Datenübertragungsraten u
Die heutigen mobilen und sozialen Mediennetzwerke entwickeln sich beständig. HRS-Steckverbinder bieten verbesserte Lösungen für Rechenzentren an, um die steigende Nachfrage nach Board-to-Board Steckverbindern für Hochgeschwindigkeitssignalübertragungen, n
Die kompakten und leichten Steckverbinder von Hirose, die für hohe Übertragungsraten und für hohe Ströme geeignet sind, bieten optimierte Lösungen zum Energie sparen, für vernetzte Steuerungen und innovative Technologien, die in Elektro- und Hybridfahrzeu
Die Mikro-Koax, Hochgeschwindigkeits- FPC und Board-to-Board Steckverbinder von HRS bieten mit einer hohen Übertragungsrate die neuesten Lösungen für die Verkleinerung von Geräten, für hohe Bildauflösungen und für eine große Datenspeicherung.
HRS bietet ein breites Portfolio von Steckverbindern an, die für die Büroautomatisierung optimiert sind. Darin enthalten sind Steckverbinder für hohe Datenübertragungsraten, sehr zuverlässige FPC- und platzsparende Wire-to-Board Steckverbinder, die alle d