DF51-26DS-2C

Product DF51-26DS-2C
Series DF51
Connector Type Socket
Number of Positions 26
Number of Rows (Interface) 2
Mounting Pitch 2 mm

Detailed Specifications

Last Updated On Jan. 5, 2018

Part No. DF51-26DS-2C
CL No. CL0543-5041-4-00
Connector Type Socket
Number of Positions 26
Number of Rows (Interface) 2
Mounting Pitch 2 mm
Contact Pitch 2 mm
Rated Current 2 A
Rated Voltage (AC) AC 250 V
Rated Voltage (DC) DC 250 V
Recommended Wire Type Discrete wire
Recommended Wire Size (AWG) AWG 30 to 22
Recommended Wire Size (mm²) 0.342 to 0.055 mm²
Operating Temperature -55 to 105 ℃
Glow Wire Compliant No
Locking Style Latch-lock
Housing Color Black
Staggered Lead No
Finger Protection No
Metal Shields No
Withstanding voltage 650 V Max.
Contact Resistance 30 mΩ Max.
Connector Length 37 mm
Connector Width 7.2 mm
Connector Height 10.7 mm
Wire Insulation Diameter 0.750 to 1.450 mm
Packaging Type Pack
Minimum Order Quantity 100 PCS
Product Mass 1.17 g

Download

Catalog Product Series Catalog DOWNLOAD
Data Sheet Drawing (2D) DOWNLOAD
3D Model (IGES) DOWNLOAD
3D Model (STEP) DOWNLOAD
Specification Sheet DOWNLOAD

*I need help with a product or information