- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
DF60-2P-10.16DS(27)
CL0680-3016-4-27
RoHS2
※ The actual product may differ from the image
- Part No.
- DF60-2P-10.16DS(27)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On May. 09, 2024
Product information
- Part No.
- DF60-2P-10.16DS(27)
- CL No.
- CL0680-3016-4-27
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL, TÜV
- Number of Positions
- 2
- Rated Current
- 45.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 1000.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 1000.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 10.16 mm
- Contact Pitch
- 10.16 mm
- Connector Length
- 22.36 mm
- Connector Width
- 25.0 mm
- Connector Height
- 17.35 mm
- Mounting Style
- THT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Orientation
- Right angle
- Mating/Unmating Cycles
- 30
- Contact Plating
- Gold
- Plating Thickness
- Housing Color
- Black
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- No
- Finger Protection
- No
- Metal Shields
- No
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 3000 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- Max. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 72 PCS
- Pick-up Tape
- No
- Mass
- 5.96 g
- Static Sensitive
- Qty/Box
- 216 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
- Higher rating current type
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF60-2P-10.16DS(27)_CL0680-3016-4-27_2DDrawing_0001135773.pdf: 137 KB]
- Drawing (2D) - 日本語 [DF60-2P-10.16DS(27)_CL0680-3016-4-27_2DDrawing_0001135772.pdf: 132 KB]
- Specification Sheet - English [DF60-2P-10.16DS(27)_CL0680-3016-4-27_SpecSheet_0001135775.pdf: 172 KB]
- Specification Sheet - 日本語 [DF60-2P-10.16DS(27)_CL0680-3016-4-27_SpecSheet_0001135774.pdf: 182 KB]
- Product Guidelines - English [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Guideline_0000122272.pdf: 472 KB]
- Product Guidelines - 日本語 [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Guideline_0000107813.pdf: 468 KB]
- Product Guidelines - 日本語 [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Guideline_0001195125.pdf: 185 KB]
- Product Guidelines - 日本語 [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Guideline_0001473220.pdf: 707 KB]
- Certifications (UL) [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Certifications_UL_0001457474.pdf: 939 KB]
- Certifications (TUV) [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Certifications_TUV_0001457473.pdf: 1,454 KB]
- Certifications (UL/cUL) [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Certifications_cUL_0001457475.pdf: 939 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES) [DF60-2P-10.16DS(27)_CL0680-3016-4-27_3DDrawing_IGES_0001218646I.zip: 117 KB]
- Drawing (3D) (STEP) [DF60-2P-10.16DS(27)_CL0680-3016-4-27_3DDrawing_STEP_0001218646S.zip: 91 KB]
- Foot Print (Allegro) [DF60-2P-10.16DS(27)_CL0680-3016-4-27_Footprint_Allegro_0001474225.zip: 144 KB] * Member registration is required.* Only for members