![HRS Logo](/_ui/responsive/theme-lambda/images/logo.png)
![HRS Logo](/_ui/responsive/theme-lambda/images/logo-white.png)
- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
![Global icon](/_ui/responsive/common/images/global.png)
E.FL-R-SMT(01)
CL0331-0421-1-01
RoHS (EU)2015/863
![](/medias/pic_E.FL.jpg?context=bWFzdGVyfHByaXZhdGVfc3lzX3VwbG9hZHw4NzEzNXxpbWFnZS9qcGVnfGMzbHpMVzFoYzNSbGNpOXdjbWwyWVhSbFgzTjVjMTkxY0d4dllXUXZhRFJrTDJobE5DODVNREkyTVRVMk16TXhNRE00TDNCcFkxOUZMa1pNTG1wd1p3fDhkMGFkZGQzMzYwNDMzZmRiMjZjMzY5YTU2Zjk0MmY1Zjk2YWVjM2UzNGMwMmNmNjEwODljNjEyNjY3NzAxY2U)
※ The actual product may differ from the image
- Part No.
- E.FL-R-SMT(01)
- Connector Type
- Receptacle
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- E.FL-R-SMT(01)
- CL No.
- CL0331-0421-1-01
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Generic Type
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 2.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 50
- Mounting Style
- SMT
- Connector Orientation
- Straight
- Center Contact Plating
- Gold
- Outer Contact Plating
- Silver
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 90 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
- RoHS (EU)2015/863
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Locking Style
- PCB Stabilizing Feature
- Soldering
- Panel Mounting Style
- Finish on Shell
- Insulation Material
- LCP
- Cable TerMin.ation Method (Center Conductor)
- Cable TerMin.ation Method (Outer Conductor)
- Hermetic Seal
- Kink
- Solder Wicking Prevention
- Yes
Electrical Specifications
- Power Rating
- Contact Resistance (center conductor)
- Contact Resistance (outer conductor)
- Performance Characteristics
- Isolation
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- 3.4 mm
- Connector Width
- 3.4 mm
- Connector Height
- 1.8 mm
- Mated Height (Min.)
- Mated Height (Max.)
- Mated Height (STEP)
- Recommended PCB Thickness
- Lead Length
- UL Style Wire/Cable
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- Mass
- 0.028 g
- Static Sensitive
- Yes
- Qty/Box
- 5000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [E.FL-R-SMT(01)_CL0331-0421-1-01_2DDrawing_0000905633.pdf: 97 KB]
- Drawing (2D) - 日本語 [E.FL-R-SMT(01)_CL0331-0421-1-01_2DDrawing_0000435151.pdf: 96 KB]
- Specification Sheet - English [E.FL-R-SMT(01)_CL0331-0421-1-01_SpecSheet_0000158814.pdf: 125 KB]
- Specification Sheet - 日本語 [E.FL-R-SMT(01)_CL0331-0421-1-01_SpecSheet_0000760143.pdf: 60 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Adapter
Adapter
Straight
Adapter
Adapter
Straight
Adapter
Adapter