- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
FX15-3032PCFB(01)
CL0575-2003-3-01
RoHS2
※ The actual product may differ from the image
- Part No.
- FX15-3032PCFB(01)
- Connector Type
- Contact
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On May. 08, 2024
Product information
- Part No.
- FX15-3032PCFB(01)
- CL No.
- CL0575-2003-3-01
Basic Specifications
- Connector Type
- Contact
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- Rated Current
- 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 100.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Rows (Interface)
- Mounting Pitch
- Contact Pitch
- Connector Length
- Connector Width
- Connector Height
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- 50
- Contact Plating
- Gold
- Plating Thickness
- 0.1 μm
- Housing Color
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 32
- Recommended Max. Wire Size (AWG)
- 30
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- Performance Characteristics
- LVDS
- Transmission Rate
- 2.5 Gbps
Dimensional Information
- UL Style Wire/Cable
- Min. Wire Insulation Diameter
- 0.5 mm
- Max. Wire Insulation Diameter
- 0.6 mm
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 20000 PCS
- Pick-up Tape
- Mass
- 0.012 g
- Static Sensitive
- Qty/Box
- 20000 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
- Under plating : Nickel plating 2μm .
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FX15-3032PCFB(01)_CL0575-2003-3-01_2DDrawing_D161677_en.pdf: 34 KB]
- Drawing (2D) - 日本語 [FX15-3032PCFB(01)_CL0575-2003-3-01_2DDrawing_0000472426.pdf: 34 KB]
- Specification Sheet - English [FX15-3032PCFB(01)_CL0575-2003-3-01_SpecSheet_0001235635.pdf: 71 KB]
- Specification Sheet - 日本語 [FX15-3032PCFB(01)_CL0575-2003-3-01_SpecSheet_0000798011.pdf: 104 KB]
Applicable Tools to the Terminal
Part No. | Tool Type | Tool Name |
---|---|---|
Automated Crimping Machine Body |
Main unit of crimping machine | |
Applicator |