- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
RP17-PC-222
CL0113-0508-0-00
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- RP17-PC-222
- Connector Type
- Contact
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- RP17-PC-222
- CL No.
- CL0113-0508-0-00
Basic Specifications
- Connector Type
- Contact
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 2.0 A
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Positions
- Remarks on Number of Positions
- Shell Size (mm)
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -10 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- Contact Resistance
- Withstanding Voltage
- Locking Style
- Wire Termination Method
- Crimping
- Cable Outer Diameter
- Mating/Unmating Cycles
- 1000
- Finger Protection
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Silver
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Shell Material
- Finish on Shell
- RoHS (EU)2015/863
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Contact Gender
- Male
- Housing Color
- Panel Mounting Style
- Connector Orientation
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- No
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- 1.2 mm
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- 30
- Recommended Max. Wire Size (AWG)
- 24
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- Connector Width
- Connector Height
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 10000 PCS
- Mass
- 0.062 g
- Static Sensitive
- No
- Qty/Box
- 10000 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [RP17-PC-222_CL0113-0508-0-00_2DDrawing_0000877410.pdf: 190 KB]
- Drawing (2D) - 日本語 [RP17-PC-222_CL0113-0508-0-00_2DDrawing_0000050270.pdf: 212 KB]
- Specification Sheet - English [RP17-PC-222_CL0113-0508-0-00_SpecSheet_0000031599.pdf: 172 KB]
- Specification Sheet - 日本語 [RP17-PC-222_CL0113-0508-0-00_SpecSheet_0001031814.pdf: 180 KB]
Assembly Information
- Crimp Condition - English [RP17-PC-222_CL0113-0508-0-00_CrimpCondition_0001614697.pdf: 178 KB]
- Crimp Condition - 日本語 [RP17-PC-222_CL0113-0508-0-00_CrimpCondition_0001614696.pdf: 178 KB]
- Crimp Quality Standard - English [RP17-PC-222_CL0113-0508-0-00_CrimpQualityStandard_0001324415.pdf: 43 KB]
- Crimp Quality Standard - 日本語 [RP17-PC-222_CL0113-0508-0-00_CrimpQualityStandard_0001139356.pdf: 53 KB]
- Tool Instruction Manual[Details are available on Product Series page.]
Applicable Tools to the Terminal
Part No. | Tool Type | Tool Name |
---|---|---|
Contact Removal Tool |
||
Manual Crimping Tool |
Cable crimping tool | |
Automated Crimping Machine Body |
Main unit of crimping machine | |
Applicator |