Global icon

Home 3100 Series 3130-12P-C(50)

3130-12P-C(50)

CL0231-3009-6-50

RoHS2

※ The actual product may differ from the image
  • Part No.
  • 3130-12P-C(50)
  • Connector Type
  • Plug
  • Parts
  • Panel Mounting Style
  • Cable Assembly

Detailed SpecificationsLast Updated On November. 25, 2019

Product information
  • Part No.
  • 3130-12P-C(50)
  • CL No.
  • CL0231-3009-6-50
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
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 hours h
  • Mating/Unmating Cycles
  • 1000
  • Number of Positions
  • 12
  • Remarks on Number of Positions
  • Contact Pitch
  • 1.27 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Latch-lock
  • Rated Current
  • 0.5 A
  • Rated Voltage (AC)
  • AC 125.0 V
  • Rated Voltage (DC)
  • DC 175.0 V
  • Mounting Style
  • Connector Orientation
  • Straight
  • Mounting Side
  • Wire TerMin.ation Method
  • IDC
  • Recommended Min. Wire Size (AWG)
  • 28
  • Recommended Max. Wire Size (AWG)
  • 26
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 60 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Cable Color
  • Mounting Pitch
  • 1.27 mm
  • Number of Rows (Interface)
  • 1
  • Plating Thickness
  • 0.2 μm
  • Staggered Lead
  • Key
  • No
  • Finish on Shell
  • Shell Material
  • Plastic
  • Contact Gender
  • Male
  • Housing Color
  • Black
  • Metal Shields
  • Yes
  • PCB Stabilizing Feature
  • Cap Material
  • Finger Protection
  • No
  • Solder Wicking Prevention
  • No
  • Withstanding Voltage
  • 300 V Max.
  • Contact Resistance
  • Recommended PCB Thickness
  • Connector Height
  • 9.0 mm
  • Connector Length
  • 29.08 mm
  • Connector Width
  • 33.0 mm
  • UL Style Wire/Cable
  • Max. Wire Insulation Diameter
  • 1.0 mm
  • Min. Wire Insulation Diameter
  • 0.88 mm
  • Notes on Recommended Wire
  • Cable Outer Diameter
  • 6.7 mm
  • Packaging Type
  • Tray
  • Purchase Unit
  • 70 PCS
  • Mass
  • 6.9 g
  • Pick-up Tape
  • Static Sensitive
  • Qty/Box
  • 490 PCS
  • Remarks

  Part No.
Connector Orientation , Connector Type
Right angle  
Receptacle 
*Please be careful about the connection of dissimilar metal plating types.