Global icon

Home X.FL Series HRMGP-X.FL-068K5TS-A-500

HRMGP-X.FL-068K5TS-A-500

CL0321-0568-0-02

RoHS2

※ The actual product may differ from the image
  • Part No.
  • HRMGP-X.FL-068K5TS-A-500
  • Connector Type
  • Parts
  • Generic Type
  • Industry Standard

Detailed SpecificationsLast Updated On July. 21, 2020

Product information
  • Part No.
  • HRMGP-X.FL-068K5TS-A-500
  • CL No.
  • CL0321-0568-0-02
  • Connector Type
  • Parts
  • Generic Type
  • Industry Standard
  • Water Resistance
  • Cable Assembly
  • Yes
  • Cable Length
  • Characteristic Impedance
  • Frequency (Max.)
  • V.S.W.R.
  • Number of Positions
  • Mating/Unmating Cycles
  • Mounting Style
  • Connector Orientation
  • Center Contact Plating
  • Outer Contact Plating
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • Wire Termination Method
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Shield Diameter
  • Center Conductor Diameter
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
  • Finish on Shell
  • Insulation Material
  • Cable TerMin.ation Method (Center Conductor)
  • Cable TerMin.ation Method (Outer Conductor)
  • Hermetic Seal
  • Kink
  • Solder Wicking Prevention
  • Power Rating
  • Contact Resistance (center conductor)
  • Contact Resistance (outer conductor)
  • Performance Characteristics
  • Isolation
  • Connector Length
  • Connector Width
  • Connector Height
  • Mated Height (Min.)
  • Mated Height (Max.)
  • Mated Height (STEP)
  • Recommended PCB Thickness
  • Lead Length
  • UL Style Wire/Cable
  • Packaging Type
  • Bag
  • Purchase Unit
  • 10 PCS
  • Pick-up Tape
  • Mass
  • 4.56 g
  • Static Sensitive
  • Qty/Box
  • 200 PCS
  • Remarks

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.

Data Sheet