Global icon

Home DF11 Series DF11CZ-28DS-2V(22)

DF11CZ-28DS-2V(22)

CL0543-2075-0-22

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF11CZ-28DS-2V(22)
  • Connector Type
  • Header
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Detailed SpecificationsLast Updated On May. 20, 2020

Product information
  • Part No.
  • DF11CZ-28DS-2V(22)
  • CL No.
  • CL0543-2075-0-22
  • Connector Type
  • Header
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • C-UL/CSA, UL
  • Number of Positions
  • 28
  • Number of Rows (Interface)
  • 2
  • Mounting Pitch
  • 2.0 mm
  • Contact Pitch
  • 2.0 mm
  • Connector Length
  • 35.5 mm
  • Connector Width
  • 8.0 mm
  • Connector Height
  • 5.95 mm
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
  • Beige
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
  • 2.0 A
  • Rated Voltage (AC)
  • AC 250.0 V
  • Rated Voltage (DC)
  • DC 250.0 V
  • Contact Resistance
  • Withstanding Voltage
  • 650 V Max.
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
  • Reel
  • Purchase Unit
  • 500 PCS
  • Pick-up Tape
  • Yes
  • Mass
  • 1.49 g
  • Static Sensitive
  • Qty/Box
  • 500 PCS
  • Cable Color
  • Glow Wire Compliant
  • No
  • Remarks
  • Standard product, Moisture-proof package

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.

Assembly Information

  Part No.
Connector Orientation , Connector Type
*Please be careful about the connection of dissimilar metal plating types.