Global icon

Home FH29 Series FH29BW-22S-0.2SHW(05)

FH29BW-22S-0.2SHW(05)

CL0580-0325-4-05

RoHS2

※ The actual product may differ from the image
  • Part No.
  • FH29BW-22S-0.2SHW(05)
  • Connector Type
  • Receptacle
  • Mounting Pitch
  • 0.4 mm
  • Connector Length
  • 6.22 mm
  • Connector Height
  • 1.2 mm

Detailed SpecificationsLast Updated On April. 23, 2020

Product information
  • Part No.
  • FH29BW-22S-0.2SHW(05)
  • CL No.
  • CL0580-0325-4-05
  • Connector Type
  • Receptacle
  • Mounting Pitch
  • 0.4 mm
  • Connector Length
  • 6.22 mm
  • Connector Height
  • 1.2 mm
  • Connector Width
  • 4.55 mm
  • Contact Orientation
  • Bottom
  • ZIF/Non-ZIF/LIF
  • ZIF
  • Recommended FFC/FPC
  • FPC/FFC Insertion Direction
  • Horizontal
  • Actuator Position
  • Front
  • Number of Positions
  • 22
  • Remarks on Number of Positions
  • Contact Pitch
  • 0.2 mm
  • Number of Rows (Lead/PCB Side)
  • 2
  • Performance Characteristics
  • USB3.0
  • Transmission Rate
  • 5.0 Gbps
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Rated Voltage (AC)
  • AC 40.0 V
  • Rated Voltage (DC)
  • DC 40.0 V
  • Rated Current
  • 0.25 A
  • Contact Plating
  • Gold
  • Plating Thickness
  • Mating/Unmating Cycles
  • 20
  • Solder Wicking Prevention
  • Yes
  • Contact Resistance
  • 100.0 mΩ Max.
  • FFC/FPC Thickness
  • 0.2 mm
  • FFC/FPC Notes
  • 0
  • Pick-up Tape
  • No
  • Packaging Type
  • Reel
  • Purchase Unit
  • 5000 PCS
  • Mass
  • 0.046 g
  • Static Sensitive
  • Qty/Box
  • 5000 PCS
  • Remarks