DF50-50DP-1V(76)
CL0665-0011-1-76
RoHS2
※ The actual product may differ from the image
- Part No.
- DF50-50DP-1V(76)
- Connector Type
- Header
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
- DF50-50DP-1V(76)
- CL No.
- CL0665-0011-1-76
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 50
- Rated Current
- 1.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 100.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 100.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- 1.0 mm
- Contact Pitch
- 1.0 mm
- Connector Length
- 28.18 mm
- Connector Width
- 8.35 mm
- Connector Height
- 7.05 mm
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
- 0.38 μm
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
- 300 V Max.
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
- 0
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 1000 PCS
- Pick-up Tape
- Yes
- Mass
- 1.015 g
- Static Sensitive
- Qty/Box
- 1000 PCS
Others
- Cable Color
- Glow Wire Compliant
- No
- Remarks
- 1000 pieces / reel , Gold plating : 0.38μm , With Cap for vacuum pick and place .
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF50-50DP-1V(76)_CL0665-0011-1-76_2DDrawing_0001462957.pdf: 244 KB]
- Drawing (2D) - 日本語 [DF50-50DP-1V(76)_CL0665-0011-1-76_2DDrawing_0001462956.pdf: 237 KB]
- Specification Sheet - English [DF50-50DP-1V(76)_CL0665-0011-1-76_SpecSheet_0001476879.pdf: 67 KB]
- Specification Sheet - 日本語 [DF50-50DP-1V(76)_CL0665-0011-1-76_SpecSheet_0001465132.pdf: 135 KB]