AP-GT19N-30/1629SI
CL0901-5153-9-00
RoHS2
Tooling
※ The actual product may differ from the image
- Part No.
- AP-GT19N-30/1629SI
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 17, 2022
Product information
- Part No.
- AP-GT19N-30/1629SI
- CL No.
- CL0901-5153-9-00
- Tool Type
- Applicator
Tools
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
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
- Recommended Coaxial Cable
- Cable Outer Diameter
- Mass
- 0.0 g
- RoHS2
- Conforming
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
HRS No. | Applicator Parts Name | Marking on Applicator Parts |
---|---|---|
CL0901-5153-9-61 |
Insulation crimper | 0 |
CL0901-5153-9-62 |
Shield crimper | 0 |
CL0901-5153-9-63 |
Wire crimper | 0 |
CL0901-5153-9-64 |
Insulation anvil | 0 |
CL0901-5153-9-65 |
Shield anvil | 0 |
CL0901-5153-9-66 |
Wire anvil | 0 |
CL0901-5153-9-67 |
Cut off punch | 0 |
CL0901-5153-9-68 |
Cut off die | 0 |