GT17H-26DS-6.5/CR1-MP(62)
CL0902-5081-6-62
Tooling
※ The actual product may differ from the image
- Part No.
- GT17H-26DS-6.5/CR1-MP(62)
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 22, 2024
Product information
- Part No.
- GT17H-26DS-6.5/CR1-MP(62)
- CL No.
- CL0902-5081-6-62
- Tool Type
Tools
- Tool Name
- Tool Feature Info
- Tool Available Region
- Input Voltage
- Recommended Wire Type
- Wire Termination Method
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Recommended Coaxial Cable
- Cable Outer Diameter
- Mass
- 0.0 g
- RoHS2
- Not applicable
- Remarks
- Sell only anvil(283709) .
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.