HRM(V) Series
Low-Cost SMA Coaxial Connectors (Ver.2)
Features
Low-Cost SMA Coaxial Connectors (Ver.2)
1. Reduced cost by changing manufacturing method
2. Complete compatibility with SMA Coaxial Connectors
3. High degree of impedance matching
4. High durability --- 500 mating /un-mating cycles
5. RoHS compliant
1. Reduced cost by changing manufacturing method
2. Complete compatibility with SMA Coaxial Connectors
3. High degree of impedance matching
4. High durability --- 500 mating /un-mating cycles
5. RoHS compliant
Specifications
- Connector Type
- Receptacle
- Parts
- Generic Type
- SMA
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- 0 mm
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 18.0 GHz
- V.S.W.R.
- 0.0 Max.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 500
- Mounting Style
- Connector Orientation
- Straight
- Center Contact Plating
- Gold
- Outer Contact Plating
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.0 mm
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- 0.0 mm
- Center Conductor Diameter
- 0.0 mm
- Notes on Recommended Wire
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.