Global icon

Home Series Name
Results:11items
  • DF11
    Recommended

    DF11 Series

    [SignalBee™]

    2mm Double-Row Connector (Product Compliant to UL/CSA Standard)

    1. Space-saving on Board Realized
    2. Broad Variation
    3. Applicable Wire Covers Wide Range
    4. The ID Type Connector Achieves Connection Work

     

     

    • Connector Type
    • Adapter, Contact, Socket, Header, In-line plug, Short pin
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34, 40
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 5.0, 6.0, 6.6, 7.0, 8.0, 8.6, 9.0, 10.0, 10.6, 11.0, 11.5, 12.0, 13.0, 13.5, 14.0, 15.0, 15.5, 16.0, 17.0, 17.5, 18.0, 19.0, 19.5, 20.0, 21.0, 21.5, 22.0, 23.0, 23.5, 24.0, 25.0, 25.5, 26.0, 27.0, 27.5, 28.0, 29.0, 29.5, 30.0, 31.0, 31.5, 32.0, 33.0, 33.5, 34.0, 35.0, 35.5, 36.0, 37.0, 37.5, 39.0, 39.5, 47.5 mm
    • Connector Width
    • 5.0, 5.4, 6.0, 6.09, 6.5, 6.9, 8.0, 9.2 mm
    • Connector Height
    • 5.95, 6.2, 6.45, 6.6, 7.2, 7.3, 9.2, 13.0 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.3, 0.76, 1.0, 2.0 μm
    • Housing Color
    • Black, Beige, White, Gray, Yellow
    • Wire Termination Method
    • Crimping, IDC
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 24, 26, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26, 30
    • Recommended Min. Wire Size (mm²)
    • 0.221 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.221 mm²
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Snap-in
  • DF13
    Recommended

    DF13 Series

    [SignalBee™]

    1.25mm Pitch Miniature Crimping Connector (UL Listed)

    1. Miniature Size
    2. Multi-contact
    3. Correspond to Automatic Mounting
    4. Integral Basic Function Despite Miniature Size
    5. UL Certifled

     

    • Connector Type
    • Contact, Socket, Header, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • JIS, IEC
    • Safety Standards
    • UL
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 20, 30, 40
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.25 mm
    • Contact Pitch
    • 1.25 mm
    • Connector Length
    • 4.15, 5.4, 6.65, 7.15, 7.9, 8.4, 9.15, 9.65, 10.4, 10.9, 11.65, 12.1, 12.15, 12.5, 12.9, 13.4, 14.15, 14.65, 15.4, 15.9, 16.65, 17.15, 17.9, 18.35, 18.4, 19.15, 19.65, 20.4, 22.15, 22.9, 23.4, 24.6, 27.85, 29.15, 30.85 mm
    • Connector Width
    • 3.2, 3.4, 3.6, 4.3, 4.8, 5.2, 5.4, 6.9 mm
    • Connector Height
    • 3.4, 3.6, 4.0, 4.3, 4.8, 5.0 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 0.0 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin, Tin-Copper
    • Plating Thickness
    • 0.2, 0.76, 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 0, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 0, 26, 30
    • Recommended Min. Wire Size (mm²)
    • 0.0 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.0 mm²
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • DF57
    Recommended

    DF57 Series

    [SnapBee™]

    Low Profile “Swing-Lock” Board to Wire Connector for Power (Compliant with UL-CSA standards)

    1.Reinforced lock structure with swing lock
    2. Header lock improves plug retention
    3. Highly reliable contact structure
    4. Insert guide key prevents misalignment
    5. Solder wicking prevention
    6. Case disengagement prevention
    7. Cost effective

     

    • Connector Type
    • Contact, Socket, Header
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.2, 2.4 mm
    • Contact Pitch
    • 1.2, 2.4 mm
    • Connector Length
    • 3.5, 4.1, 4.7, 5.3, 5.9, 6.5, 7.1, 7.7, 8.3, 8.9 mm
    • Connector Width
    • 4.35, 4.6 mm
    • Connector Height
    • 1.2, 1.4 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.0 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30, 500
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30, 34
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • GT32
    Recommended

    GT32 Series

    Shielded connector for high speed transmission / USB3.0, HDMI1.4 for network and high-speed communication

    1. Full shielded structure
    2. Suitable for in-vehicle shielded connectors
    • Connector Type
    • Contact, Header, Insulator, Others
    • Parts
    • Housing, Outer terminal, Shield cover, Shield plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 10, 19
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 0.75, 1.5 mm
    • Contact Pitch
    • 1.5 mm
    • Connector Length
    • 1.0, 1.25, 5.15, 5.2, 5.95, 7.8, 7.85, 16.9, 18.1, 18.4, 18.5, 18.55, 19.3, 19.4, 19.74, 21.1, 21.55, 21.65, 43.1 mm
    • Connector Width
    • 4.9, 6.1, 6.4, 7.1, 9.85, 12.32, 12.82, 13.5, 13.7, 17.45, 19.4, 21.35, 26.95, 28.35, 29.7, 30.15, 30.2, 32.18, 34.3, 37.7, 41.45 mm
    • Connector Height
    • 1.3, 1.6, 2.6, 2.75, 2.8, 5.2, 5.4, 5.7, 6.575, 7.15, 7.3, 8.59, 10.3, 10.4, 10.65, 10.83, 12.3, 12.73, 13.3, 17.3, 17.75, 26.1 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No, Yes
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0, 2.0 μm
    • Housing Color
    • Black, Dark gray, Gray, Light gray, Brown
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • DF14

    DF14 Series

    [SignalBee™]

    1.25 mm Pitch Super Low profile Crimping Connector

    1. Super Low Profile (Board mounting height: 2.5mm)
    2. Correspond to Automatic Mounting
    3. Four Wall Type Without Friction to Board by Socket

     

    • Connector Type
    • Contact, Socket, Header, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 15, 20, 25, 30
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.25 mm
    • Contact Pitch
    • 1.25 mm
    • Connector Length
    • 4.45, 5.7, 6.8, 6.95, 7.45, 8.2, 8.7, 9.45, 9.95, 10.7, 11.2, 11.95, 12.45, 13.2, 13.7, 14.45, 14.95, 16.2, 17.45, 20.7, 23.7, 26.95, 29.3, 29.95, 33.2, 36.2, 39.45, 41.8, 42.45 mm
    • Connector Width
    • 5.8, 6.7, 7.3 mm
    • Connector Height
    • 2.3, 2.4, 2.5 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board, Standard off-set
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin, Tin-Copper
    • Plating Thickness
    • 0.1, 0.76, 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • DF3

    DF3 Series

    [SignalBee™]

    2 mm Pitch Connector for Discrete Wire Connection (Product approved by UL CSA Standard)

    1. Correspond to Board Design in Wide Variation
    Crimp Socket
    Receptacle
    Pin Header
    In-line Plug
    2. UL, CSA Certified

     

    • Connector Type
    • Adapter, Contact, Socket, Header, In-line plug, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • JIS, IEC
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.0, 8.0, 8.5, 10.0, 10.5, 11.0, 12.0, 12.5, 13.0, 14.0, 14.5, 15.0, 16.0, 16.5, 17.0, 18.0, 18.5, 19.0, 20.0, 20.5, 21.0, 22.0, 22.5, 23.0, 24.0, 24.5, 25.0, 26.0, 26.5, 27.0, 28.0, 28.5, 29.0, 30.0, 30.5, 31.0, 32.0, 32.5, 33.0, 34.5, 35.0, 37.0 mm
    • Connector Width
    • 4.58, 4.6, 5.0, 5.6, 5.9, 7.2 mm
    • Connector Height
    • 5.0, 5.6, 5.9, 6.8, 9.6, 11.1 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0, 2.0 μm
    • Housing Color
    • Red, Black, Beige, White, Blue, Gray, Brown, Yellow
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 24, 28
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Panel Mounting Style
    • Snap-in
  • DF50

    DF50 Series

    [SignalBee™]

    1mm Pitch, Board to Wire Lock Connector

    1. It provides clear tactile click and secure mating
    2. Robust structure resistant to wrenching forces
    3. Robust and reliable lance structure
    4. Ensured adsorption area eliminates the need for adsorption cap.
    5. Insulation outer diameter 0.9mm dia., compatible with AWG#28

     

    • Connector Type
    • Contact, Socket, Header, Others
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 20, 30, 40, 50
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 12.28, 13.18, 14.35, 17.28, 18.18, 19.35, 22.28, 23.18, 24.35, 27.28, 28.18, 29.35, 32.5 mm
    • Connector Width
    • 8.35, 8.5, 8.66, 10.78 mm
    • Connector Height
    • 6.0, 7.05, 8.4, 9.0 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.38, 0.76 μm
    • Housing Color
    • Black, Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 26, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • DF50A

    DF50A Series

    [SignalBee™]

    *Single row connevtors.
    1mm Pitch, Board to Wire Lock Connector

    1. It provides clear tactile click and secure mating
    2. Robust structure resistant to wrenching forces
    3. Robust and reliable lance structure
    4. Ensured adsorption area eliminates the need for adsorption cap.
    5. Insulation outer diameter 0.9mm dia., compatible with AWG#28

     

    • Connector Type
    • Socket, Header
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 3.95, 4.95, 5.25, 5.95, 6.25, 6.81, 6.95, 7.25, 7.81, 7.95, 8.25, 8.81, 8.95, 9.25, 9.81, 9.95, 10.25, 10.81, 10.95, 11.25, 11.95, 12.25, 12.81, 12.95, 13.25, 13.95, 14.25, 14.81, 14.95, 15.25, 15.95, 16.25, 16.81, 16.95, 17.25, 17.95, 18.25, 19.25, 20.81 mm
    • Connector Width
    • 5.67, 6.85, 7.6 mm
    • Connector Height
    • 6.0, 6.08, 7.05 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.76 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • GT17H/HN

    GT17H/HN Series

    High Speed Data Transmission Shielded Connector with Positive Lock
    Meeting Automotive Spec.
    2mm Pitch / 8.3mm(GT17H), 9.6mm(GT17HN) Height

     

    1.Low profile, Space saving design
    2.High speed data transmission capability up to 1Gbps, Enhanced EMI Prevention
    3.Highly reliable lock design that prevents accidental plug release
    4.Satisfies severe automotive requirements
    5.Easy plug assembly with reliable crimp contact
    6.Wide varietiesnectors.

     

    • Connector Type
    • Receptacle, Housing, Insulator, Others
    • Parts
    • Outer terminal, Insulator, Housing, Retainer, Shield cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 8
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 5.2, 6.9, 7.0, 7.2, 8.4, 8.6, 8.7, 9.5, 9.6, 9.8, 9.9, 10.0, 10.8, 15.45, 15.55, 16.3, 16.4, 16.8, 18.7, 19.6, 20.9 mm
    • Connector Width
    • 8.3, 8.9, 9.2, 10.35, 12.2, 12.3, 12.87, 12.9, 13.3, 13.95, 14.45, 14.75, 15.35, 15.75, 17.0, 17.85, 18.0, 19.2, 20.7, 23.2, 24.85, 25.0, 26.3, 27.8, 28.45, 29.08, 29.85, 30.85, 31.25, 31.77, 31.8, 31.97, 32.25, 38.65, 45.8 mm
    • Connector Height
    • 3.1, 4.35, 5.2, 7.0, 7.15, 7.2, 7.3, 8.0, 8.1, 8.75, 10.25, 10.3, 10.35, 10.45, 12.65, 13.2, 13.6, 13.7, 14.4, 14.5, 14.65, 15.1, 15.65, 15.94, 16.2, 16.85, 19.2, 19.6, 22.4, 24.25 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle, Angled
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Green, Black, Blue, Dark gray, Light gray, Brown
    • Wire Termination Method
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • GT32F

    GT32F Series

    Automotive high speed signal shield connector (In-line type)

    1. 1.5mm pitch, two rows
    2. In-line connector
    3. Number of contacts : 4
    4. Supports high speed differential transmissions
    5. Higher EMI performance through a fully-shielded design
    6. Satisfies rigorous test conditions for automotive devices
    7. A robust lock provides a tactile click
    8. Crimping termination
    • Connector Type
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • Number of Rows (Interface)
    • Mounting Pitch
    • Contact Pitch
    • Connector Length
    • Connector Width
    • Connector Height
    • Mounting Style
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Mating/Unmating Cycles
    • Contact Plating
    • Plating Thickness
    • Housing Color
    • Wire Termination Method
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Panel Mounting Style
  • TM11R

    TM11R Series

    EMI-Protected Modular Jacks

    1. Jack connectors that allow the shielded parts to be connected first during mating to protect the circuits within the set..
    2. Eight-conductor connectors comply with the ISO 8877 Standard (ISDN interface connector)"
    • Connector Type
    • Jack, Jack cable
    • Parts
    • Panel Mounting Style
    • Snap-in
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 63, 300, 720 mm
    • Generic Type
    • RJ-11, RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • Performance Characteristics
    • CAT3, CAT5
    • Transmission Rate
    • 0.01, 0.1 Gbps
    • Water Resistance
    • Opening Size
    • 6, 8
    • Number of Positions
    • 2, 6, 8
    • Number of Ports
    • 1, 4
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.1, 0.5, 1.0 A
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (DC)
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 60, 80 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
Results:11items