JOIN US AT...
HIROSE TECHNOLOGY EXHIBITION


Hirose Electric is exhibiting at this premier High Speed event. During the exhibition, there will be live SI Demo of 112G through IT16 and PCIe Gen6 through IT9. Using HRS in conjunction with eTOPUS Serdes.
Questions, please contact your local Hirose sales office for additional information.
ABOUT DESIGNCON 2023
| Expo Date/Time |
Wednesday, Feb. 1, 2023: 11 a.m.–6 p.m. Thursday, Feb. 2, 2023: 11 a.m.–6 p.m. |
|---|---|
| Location |
Santa Clara Convention Center |
| Booth # | 949 |
| Official Site | designcon.com |
PRODUCT HIGHLIGHTS

IT14 Series
56+Gbps NRZ / 112+Gbps PAM4
Mezzanine connector

Coaxial Connector Supporting 40GHz
Coaxial Connector Supporting 50GHz
Coaxial Connector Supporting 65GHz
0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock 2-point Contact, 125℃ Compatible