Global icon

Results:2items
  • ER8
    Recommended

    ER8 Series

    [FunctionMAX™]

    PCIe Gen.4 High Speed Transmission (16⁺Gbps), 0.8mm Pitch, Board-to-Board Connectors

    1. Pitch : 0.8mm
    2. Variations : Right Angle / Parallel / Coplanar
    3. Stacking Height : 7/9/10/12mm
    4. Number of Positions : 10/20/30/40/50/60 70/80/100/120/140pos.
    5. Large Guide for Easy Mating 
    6. Unique Contact Design for Smooth Mating
    7. Samtec “Edge Rate®” Licensed Second Source

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 7.0, 9.0, 10.0 mm
    • Mated Height (Max.)
    • 9.0, 10.0, 12.0 mm
    • Mated Height (STEP)
    • 7.0, 9.0, 10.0, 12.0 mm
    • Number of Positions
    • 10, 20, 30, 40, 50, 60, 70, 80, 100, 120, 140
    • Remarks on Number of Positions
    • Floating Design
    • No
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX18
    Recommended

    FX18 Series

    [FunctionMAX™]

    High Speed Transmission, 0.8mm Pitch Connectors for PCB Connections

    1. 0.8mm pitch
    2. Connection type: Coplanar/Right Angle/Parallel (Height: 10 to 45mm)
    3. No of Pos.: 40, 60, 80, 100, 120, 140, 160, 180
    4. MF (Multi-Functional) contact
    5. Effective mating length of 2mm (Signal contact)
    6. Resistant to excess mating force
    7. Simplified mating with large guides

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 10.0, 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 35.0, 40.0, 45.0 mm
    • Mated Height (STEP)
    • 10.0, 15.0, 20.0, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120, 140, 160, 180
    • Remarks on Number of Positions
    • 4
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • AC 100.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
Results:2items