Global icon

ER8 Series Recommended

[FunctionMAX™] PCIe Gen.4 High Speed Transmission (16+Gbps), 0.8mm Pitch, Board-to-Board Connectors


Features

[FunctionMAX™]

PCIe Gen.4 High Speed Transmission (16⁺Gbps), 0.8mm Pitch, Board-to-Board Connectors

1. Pitch : 0.8mm
2. Variations : Right Angle / Parallel / Coplanar
3. Stacking Height : 7/9/10/12mm
4. Number of Positions : 10/20/30/40/50/60 70/80/100/120/140pos.
5. Large Guide for Easy Mating 
6. Unique Contact Design for Smooth Mating
7. Samtec “Edge Rate®” Licensed Second Source

FunctionMAX special page

FunctionMAX will never stop pursuing the highest level of functionality for its floating design and high speed transmission connectors, as well as cutting-edge technology for tomorrow’s innovative applications.

Specifications

FUNCTION CHART
  • Connector Type
  • Plug, Receptacle
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • PCIe Gen.4
  • Transmission Rate
  • 16.0 Gbps
  • Contact Pitch
  • 0.8 mm
  • Mounting Pitch
  • 0.8 mm
  • Tab Width (mm)
  • Mated Height (Min.)
  • 7.0, 9.0, 10.0 mm
  • Mated Height (Max.)
  • 9.0, 10.0, 12.0 mm
  • Mated Height (STEP)
  • 7.0, 9.0, 10.0, 12.0 mm
  • Number of Positions
  • 10, 20, 30, 40, 50, 60, 70, 80, 100, 120, 140
  • Remarks on Number of Positions
  • Floating Design
  • No
  • Mating/Unmating Cycles
  • 100
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight, Right angle
  • Contact Plating
  • Gold
  • Rated Current
  • 0.5 A
  • Rated Voltage (AC)
  • AC 100.0 V
  • Rated Voltage (DC)
  • Operating Temperature Max.
  • 125 ℃
  • Operating Temperature Min.
  • -55 ℃

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.