Home FH28K Series, Robust, 125°C Heat Resistant, FFC/FPC Connector

FH28K Series, Robust,
125°C Heat Resistant, FFC/FPC Connector

      

FH28K Series, Robust, 125°C Heat Resistant, FFC/FPC Connector

 

HIROSE Electric Co. Ltd, a world-class manufacturer in connectors, introduced the FH28K series of robust flat flexible cable/flat printed cable (FFC/FPC).

The FH28K series can withstand higher operating temperatures than the standard FFC/FPC connectors. The series can withstand temperature ranges of up to 125°C; with this heat resistance capability the connector satisfies the needs of severe automotive requirements.

The series can accept a tabbed FFC/FPC and inserting it into the connector is user-friendly due to the wide 116° opening range of the rotating actuator. The actuator is robust and the axle is securely hooked in place from above by the tips on the end of the contacts. This forms a type of hinge to ensure it does not come off under rough operation.

Firm latches within each side of the connector, known as ‘side catchers’ are provided to guide and hold a tabbed FFC/FPC in place. In addition they provide a high FFC/FPC retention force as they prevent the FFC/FPC from being pulled out easily. A clear tactile click confirms secure lock completion providing overall high connection reliability.

The connector has two metal fittings that are fixed to the board to increase the retention force and decrease possible stress on the signal pins. In additional they support the actuator from underneath to strengthen it further.

 

Key Features

· Number of contacts:
  10, 15, 20, 28, 30, 45
  50, 55, 60, 64, 68, 74
· Pitch: 0.5mm
· Contact Height: 2.55mm
· Temperature: -40°C to +125°C
· Current Rating: 0.5A Max
· Voltage Rating: AC/DC 50
· Mating Durability: 20
· RoHS compliant
· Halogen Free

 

Ideal applications are automotive Infotainment, Advanced Driver Assistance Systems, industrial machinery, LiDAR, etc.

 

About HIROSE

HIROSE Electric Co., Ltd is a world-class Japanese manufacturer of high-quality connectors. Established in 1937, HIROSE uses advanced engineering services, excellent customer service, and worldwide manufacturing capabilities to provide technically advanced connector solutions for many industries including industrial, automotive, consumer, testing, broadcasting, and telecommunications.

European offices were established over 30 years ago to compete internationally in Europe. In 2010, The European offices were merged together to form HIROSE Electric Europe B.V to serve the EMEA market better. The European headquarters is based in Amsterdam, The Netherlands. Other European branches are located in Germany, UK, France and Italy.

For more information about HIROSE or our products, please contact us:

Web: https://www.hirose.com/eu/
Email: eu.info.3d@hirose-gl.com