HRS site requires JavaScript to render the code and preview areas in this view.
Need to know how to enable JavaScript? Go here.
* 전방 일치 검색
13 to 25A Compatible, Position Misalignment Absorption Type Power Supply Connector for PCB Connections
1. Contact Pitch: 3.81mm, 7.62mm 2. Current Capacity: 13-25A/pin 3. Connection Type: Parallel, Coplanar, Right Angle 4. No. of Pos.: 2 / 3 / 4 / 5pos. 5. Position Misalignment Absorption Range:±0.3 mm 6. Effective Mating Length: 2mm 7. Multi-point Contact Design 8. Low Insertion / Extraction Force 9. Robustness 10. Large Guide For Superior Mating Ability 11. Protected mating face design 12. UL, C-UL and TÜV certified.
Compact Coaxial Cable Connector for Automotive Antenna 1. Compact Space-Saving Design 2. One-Step Crimping for Both Internal & External Conductors 3. Superior High-Frequency Performance 4. Diverse Options Available
0.64mm Terminal, 2.2mm Pitch, Wire-to-Board Connector
1. Reduces PCB Mounting Space (0.64mm Terminal Tab Size / 2.2mm Pitch) 2. Wide Product Line-up 3. Prying Force : 98N Min. 4. Heat Resistant Up to 105℃ 5. Clear Tactile Click 6. Can Be Mated with Other Manufacturers' Products
네트워크, 고속 통신 차량 탑재 고속 전송용 실드 커넥터 1. 전면 실드 구조 2.차재용 실드 커넥터로서 최적
고속전송 쉴드 커넥터 1. 1.5mm Pitch 2열 2. Wire to Wire 타입 3. 핀수 : 4핀 4. 고속 차동전송 대응(LVDS) 5. 차폐구조 적용 → 우수한 EMI 성능 6. 가혹 조건의 각종 자동차 규격 준수 7. 견고한 Lock 구조 및 높은 Click감 8. 단자와 Cable의 압착방식 결선 구조
Supports LVDS, Shielded Coaxial Connector
1. Compact and space-saving design 2. Noise-resistant (conducted various noise evaluations) 3. Six key variations 4. Supports One-step crimp termination 5. High frequency characteristics: 3GHz * For applications other than for video, consider using GT21 or GT36S.
1mm Pitch / Single Row / Small Size/Heat/Vibration Resistant Wire-to-Board Connector for Automotive Internal Connection
1 Contributes to space-saving and weight reduction 2 High heat resistance up to 125℃ 3 Stabilizer reduces contact wear and enables high vibration resistance 4 Robust design for cable routing that resists disconnecting 5 User-friendly lock design
Compact 75Ω Coaxial Connectors (Low Profile SMT) 1. Compact 75Ω Coaxial Connector 2. Ultra-fine Coaxial (Fluorinated Resin Insulated) Cables 3. RF Performance (up to 3GHz) Suitable for 3G-SDI Broadcasting Equipment 4. Supports Automatic Mounting 5. Lock Click, Mated Part Protective Shape 6. RoHS2 Compliant
High Performance, Ultra-Compact Circular Connectors
1. Small, high density design 2. Wide range of product variations 3. Shielded design 4. RoHS compliant 5. High Speed Transmission Supports Cat.5e(1Gbps) high speed Ethernet
소형 Push/Pull 커넥터
Miniature Waterproof Plastic Connectors 1. Small-size with low profile 2. Waterproof construction 3. Push/pull lock 4. Light weight 5. Clamp structure 6. Easy mating operation 7. Mis-insertion prevention 8. Mating mark 9. Complies with the RoHS requirements 10. High speed transmission 11. Suited for long-term outdoor use
Push-on Bayonet Lock 소형 방수 Connector
1. 방수 : IP67, IP68 2. 뛰어난 결합 조작성 3. 케이블 인출 방향 선택 가능 4. 안전규격 : 4Pin TÜV 규격 대응품 5. 다양한 Variation
소형 방수 블라인드 메이트 커넥터
1 효율적인 조립을 위한 블라인드 메이트 연결 2 부동 설계로 쉽게 교합할 수 있음 부동 금액: ±0.5mm(X 및 Y 방향) 3 IPX7/IPX8* 방수(결합된 경우) *호환 커넥터와 결합된 부분과 리셉터클만 통합 4 키 하우징은 부정확한 교합을 방지합니다
플라스틱 Shell 실외용 방수 커넥터
플라스틱 Shell 옥외 소형·방수 커넥터
1. 내구성 뛰어난 실외용 방수 커넥터 2. 방수성능 : 결합 상태에서 IP67, IP68 대응 3. 조작성이 우수한 Push-on Bayonet Lock 4. 현장 결선에 적합한 조립 5. 시퀀스 구조 6. 핫 스왑을 배려한 설계 7. Surge 대응
Excellence Impedance Matching SMA Connector 1. Support High-Frequency Band 2. Conforms to SMA Standard 3. Available in Frequency Band up to 28GHz 4. Solderless Mounted 5. Board Mounting Thickness 6. PCB Mounting Direction 7. RoHS2 Compliant
High Current Power Connector for Internal Automotive Connection,Heat Resistant up to 125℃
1. Rated Current : 30A, Rated Voltage : 600V AC/DC 2. High Heat Resistance 3. High Reliability 3-Point Contact Design 4. High Vibration Resistance 5. Lock Designed for Easy Operation 6. Clear Tactile Click and Stable Connection 7. Crimp Terminal Insertion Ensured 8. Prevents Mis-Insertion
0.8mm Pitch, SpeedEdge – High Speed, Card Edge Connector 1 Molex “SpeedEdge” Licensed Second Source 2 25⁺Gbps per differential pair (Supports PCIe Gen.4) 3 Impedance design suitable for both 85Ω and 100Ω systems (92Ω Impedance Target) 4 0.8mm Pitch High Density Mounting
Mirror Mezz, High Speed, Low Height, BGA Mezzanine Connector
1 Molex “Mirror Mezz” Licensed Second Source
2 High Speed Transmission (56⁺Gbps NRZ / 112⁺Gbps PAM4)
3 OAM Specified Connector
4 High Pin Count, High Density : 688pos. (172DPs/in2)
5 Hermaphroditic Connector
6 Stub-less 2-point Contact Design
7 Protective Housing that Encapsulates the Contact Tips Prevents Warping During Mating