Global icon

Series ComparisonShow 2 series

  Move Move
Series FX23

FX23

FX23L

FX23L

Connector Type Header, Receptacle Header, Receptacle
Number of Positions 20, 40, 60, 80, 100, 120 20, 40, 60, 80, 100, 120
Mounting Pitch 0.5 0.5
Contact Pitch 0.5 0.5
Mounting Style THR, SMT THR, SMT
Connector Orientation Straight, Right angle Straight
Mating/Unmating Cycles 100 100
Contact Plating Gold Gold
Operating Temperature Min. -55 -55
Operating Temperature Max. 105 105
Performance Characteristics PCIe Gen.4 PCIe Gen.4
Rated Current 0.5 0.5
Rated Current other 3.0 3.0
Rated Voltage (AC) 50.0 50.0
Rated Voltage (AC) other 200.0 200.0
Transmission Rate 16.0 16.0
Mated Height (Min.) 15.0, 20.0, 25.0 8.0, 10.0, 12.0
Mated Height (Max.) 20.0, 25.0, 30.0 8.0, 10.0, 12.0
Mated Height (STEP) 15.0, 20.0, 25.0, 30.0 8.0, 10.0, 12.0
Floating Design Yes Yes