

- Product Top
- Category
-
Applications
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

FX23 Series
[FunctionMAX™]0.5mm Pitch, Power & Signal Hybrid, Floating, High-Speed
Features
[FunctionMAX™]
High Speed Transmission, 0.5mm pitch Board-to-Board Floating Connectors
1. 0.5mm pitch
2. Stacking (Height : 8 - 30mm)/Right Angle
3. Contacts available : 20/40/60/80/100/120 for signal + 4 for power source
4. Floating range : X direction : ±0.6mm , Y direction: ±0.6mm
5. High speed transmission (8+ Gbps)
6. Hybrid power design (3A/pin×4 lines)
7. Current capacity : Signal contact 0.5A/pin, power contact 3A/pin
8. Pick & Place Mounting (suction tape attached as standard)
9. Excellent mating performance due to the large guide post.
Specifications
FUNCTION CHART- Connector Type
- Receptacle, Header
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- 8.0 Gbps
- Contact Pitch
- 0.5 mm
- Mounting Pitch
- 0.5 mm
- Tab Width (mm)
- Mated Height (Min.)
- 15.0, 20.0, 25.0 mm
- Mated Height (Max.)
- 20.0, 25.0, 30.0 mm
- Mated Height (STEP)
- 15.0, 20.0, 25.0, 30.0 mm
- Number of Positions
- 20, 40, 60, 80, 100, 120
- Remarks on Number of Positions
- Floating Design
- Yes
- Mating/Unmating Cycles
- 100
- Mounting Style
- SMT, THT
- Connector Orientation
- Straight, Right angle
- Contact Plating
- Gold
- Rated Current
- 0.5 A
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (DC)
- DC 50.0 V
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -55 ℃
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Signal Integrity Report FX23-H15mm [FX23_SignalIntegrityReport_D49796_en.pdf: 207 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX23-H20mm [FX23_SignalIntegrityReport_D49797_en.pdf: 209 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX23-H25mm [FX23_SignalIntegrityReport_D49798_en.pdf: 207 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX23-H30mm [FX23_SignalIntegrityReport_D49799_en.pdf: 208 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX23-right angle15 [FX23_SignalIntegrityReport_D49800_en.pdf: 264 KB] * Member registration is required.* Only for members
- Signal Integrity Report FX23-right angle20 [FX23_SignalIntegrityReport_D49801_en.pdf: 263 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX23-H15mm - English [FX23_SimulationModel_IBIS_D49783_en.zip: 57 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX23-H20mm - English [FX23_SimulationModel_IBIS_D49784_en.zip: 57 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX23-H25mm - English [FX23_SimulationModel_IBIS_D49785_en.zip: 57 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX23-H30mm - English [FX23_SimulationModel_IBIS_D49786_en.zip: 58 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX23-right angle15 - English [FX23_SimulationModel_IBIS_D49787_en.zip: 60 KB] * Member registration is required.* Only for members
- Simulation Model (IBIS) FX23-right angle20 - English [FX23_SimulationModel_IBIS_D49788_en.zip: 60 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) - English [FX23_SimulationModel_Touchstone_D49792_en.zip: 621 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX23-H15mm [FX23_SimulationModel_Touchstone_D49789_en.zip: 607 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX23-H20mm [FX23_SimulationModel_Touchstone_D49790_en.zip: 621 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX23-H25mm [FX23_SimulationModel_Touchstone_D49791_en.zip: 613 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX23-H30mm [FX23_SimulationModel_Touchstone_D49793_en.zip: 621 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX23-right angle15 [FX23_SimulationModel_Touchstone_D49794_en.zip: 656 KB] * Member registration is required.* Only for members
- Simulation Model (Touchstone) FX23-right angle20 [FX23_SimulationModel_Touchstone_D49795_en.zip: 651 KB] * Member registration is required.* Only for members