Coaxial connectors that can be used for mmWave
Coaxial connectors for board test
Connectors for high-frequency
characteristic board test port
which are easy to mount on
board and detach from the
board, rework.
Push-on connectors for internal wiring
Push-on type connectors which
are easy to attach and detach,
mainly covering the 40 GHz
frequency band.
Accessory products
Realize highly reliable
connection between customer's
equipment and modules, signal
level adjustment, signal
termination.
Transmission Speed & Frequency Trend of Coaxial Connectors
Basic knowledge of mmWave
-Necessity to utilize mmWave signal with high frequency-
Trend of practical application of products utilizing mmWave
"mmWave" are difficult to transmit over long distances, but mmWave has features of straightness and high frequency. Utilizing this feature, implementation on automotive radar and high precision sensing applications has begun. We introduce the outline of mmWave, necessary background, and trend toward practical use.
Related links
mmWave coaxial connectors for high frequency test applications
Push-on connectors for internal wiring for RF instruments
Cable harness, adapter, terminator for mmWave
Basic knowledge of mmWave
[Category] RF/Coaxial