Features
1. User-friendly push-on lock
2. Excellent high frequency performance : 30, 40GHz
3. Wide Variation (plug, jack, adapter, termination)

High frequency performance
Self Alignment
Product list(Web member registration and login are required to view simulation model etc.)
Cable harness product
| Series | Product name | Frequency | Harness Length | Memo |
|---|---|---|---|---|
| SMP straight jack ![]() |
SMP-2J-MC1-A-100 | DC up to 30GHz |
100 mm | |
| SMP-2J-MC1-A-200 | 200 mm | |||
| SMP-2J-MC1-A-300 | 300 mm | |||
| SMP right angle jack ![]() |
SMP-2LJ-MC1-A-100 | 100 mm | ||
| SMP-2LJ-MC1-A-200 | 200 mm | |||
| SMP-2LJ-MC1-A-300 | 300 mm |
Plug receptacle
| Series | Product name | Frequency | Packing unit | Memo |
|---|---|---|---|---|
| SMP straight plug receptacle ![]() |
SMP-PR(FD)-SMT-1 | DC up to 30GHz |
Embossed tape reel packaging, 500 pieces/reel | Full detent |
| SMP-PR(FD)-SMT-1(01) | Embossed tape reel packaging, 100 packs | |||
| SMP-PR(LD)-SMT-1 | Embossed tape reel packaging, 500 pieces/reel | Limited detent | ||
| SMP-PR(LD)-SMT-1(01) | Embossed tape reel packaging, 100 packs | |||
| SMP-PR(SB)-SMT-1 | Embossed tape reel packaging, 500 pieces/reel | Smooth bore | ||
| SMP-PR(SB)-SMT-1(01) | Embossed tape reel packaging, 100 packs | |||
| SMP right angle plug receptacle ![]() |
SMP-LPR(FD)-SMT-1 | 20 pieces | Full detent | |
| SMP-LPR(LD)-SMT-1 | 20 pieces | Limited detent | ||
| SMP-LPR(SB)-SMT-1 | 20 pieces | Smooth bore |
Adapter
| Series | Product name | Frequency | Connector conversion type | Memo |
|---|---|---|---|---|
| SMP In-line adapter ![]() |
SMP-A-JJ-645 | DC up to 40GHz |
SMP Jack - SMP Jack | |
| SMP-2.92mm Conversion adapter ![]() |
SMPJ-HKJ | SMP Jack - 2.92mm Jack | ||
| SMPP(FD)-HKP | SMP Plug - 2.92mm Plug | Full detent | ||
| SMPP(SB)-HKP | SMP Plug - 2.92mm Plug | Smooth bore | ||
| SMP-SMA Conversion adapter ![]() |
HRMJ-SMPJ-BPA-18G | DC~18GHz | SMA Jack - SMP Jack | Bulkhead |
| HRMJ-SMPJ-18G | SMP Jack - SMP Jack | |||
| HRMP-SMPP-18G | SMP Plug - SMP Jack |
Terminator
| Series | Product name | Frequency | Connector type | Memo |
|---|---|---|---|---|
SMP![]() |
SMP-TMJ | DC up to 30GHz |
Jack terminator |
Extraction Tools
Related links
HRS connectors for mmWave
mmWave coaxial connectors for high frequency test applications
Cable harness, adapter, terminator for mmWave
Basic knowledge of mmWave
[Category] RF/Coaxial