Global icon

DF63SF-3S-3.96C

CL0680-0702-0-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF63SF-3S-3.96C
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 15, 2024

Product information
  • Part No.
  • DF63SF-3S-3.96C
  • CL No.
  • CL0680-0702-0-00
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • C-UL/CSA, UL, TÜV
  • Number of Positions
  • 3
  • Rated Current
  • 12.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 630.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 630.0 V
  • Rated Voltage (DC) other
  • Number of Rows (Interface)
  • 1
  • Mounting Pitch
  • 3.96 mm
  • Contact Pitch
  • 3.96 mm
  • Connector Length
  • Connector Width
  • Connector Height
  • Mounting Style
  • Mounting Side
  • PCB Stabilizing Feature
  • Staggered Lead
  • No
  • Recommended PCB Thickness
  • 1.6 mm Max.
  • Connector Orientation
  • Mating/Unmating Cycles
  • 50
  • Contact Plating
  • Plating Thickness
  • Housing Color
  • Black
  • Wire Termination Method
  • Crimping
  • Recommended Wire Type
  • Discrete wire
  • Recommended Min. Wire Size (AWG)
  • 18
  • Recommended Max. Wire Size (AWG)
  • 16
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Applicable FPC Cable Thickness (mm)
  • Operating Temperature Max.
  • 105 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Panel Mounting Style
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Connector Type Details
  • Locking Style
  • Latch-lock
  • Key
  • No
  • Finger Protection
  • No
  • Metal Shields
  • Contact Resistance
  • 10.0 mΩ Max.
  • Withstanding Voltage
  • 2200 V Max.
  • Performance Characteristics
  • Transmission Rate
  • UL Style Wire/Cable
  • UL 1007, 1430
  • Min. Wire Insulation Diameter
  • 2.1 mm
  • Max. Wire Insulation Diameter
  • 2.7 mm
  • Notes on Recommended Wire
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Bag
  • Purchase Unit
  • 100 PCS
  • Pick-up Tape
  • Mass
  • 0.97 g
  • Static Sensitive
  • Qty/Box
  • 2000 PCS