- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
S-1634A(09)
CL0216-0007-1-09
RoHS2
※ The actual product may differ from the image
- Part No.
- S-1634A(09)
- Connector Type
- Others
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- S-1634A(09)
- CL No.
- CL0216-0007-1-09
Basic Specifications
- Connector Type
- Others
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 1000
- Number of Positions
- 34
- Remarks on Number of Positions
- Contact Pitch
- 2.5 mm
- Contact Plating
- Silver
- Locking Style
- Latch-lock
- Rated Current
- 3.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 300.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 420.0 V
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Straight
- Mounting Side
- Standard on-Board
- Wire Termination Method
- Soldering
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
- Unit
Mechanical Specifications
- Mounting Pitch
- 2.5 mm
- Number of Rows (Interface)
- 3
- Plating Thickness
- 2.0 μm
- Staggered Lead
- Yes
- Key
- No
- Finish on Shell
- Shell Material
- Plastic
- Contact Gender
- Female
- Housing Color
- Blue
- Metal Shields
- No
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- No
- Solder Wicking Prevention
- No
Electrical/Optical Specifications
- Withstanding Voltage
- 1000 V Max.
- Contact Resistance
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- 15.0 mm
- Connector Length
- 45.0 mm
- Connector Width
- 13.0 mm
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 20 PCS
- Mass
- 9.7 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 400 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Receptacle
Receptacle
Straight
Others
Others
Straight
Others
Others
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Receptacle
Receptacle
Straight
Others
Others
Others
Straight
Others
Others
Straight
Receptacle
Receptacle
Others
Right angle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle