- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
FH35C-31S-0.3SHW(99)
CL0580-2923-7-99
RoHS2
※ The actual product may differ from the image
- Part No.
- FH35C-31S-0.3SHW(99)
- Connector Type
- Receptacle
- Mounting Pitch
- 0.6 mm
- Connector Length
- 10.9 mm
- Connector Height
- 0.9 mm
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- FH35C-31S-0.3SHW(99)
- CL No.
- CL0580-2923-7-99
Basic Specifications
- Connector Type
- Receptacle
- Mounting Pitch
- 0.6 mm
- Connector Length
- 10.9 mm
- Connector Height
- 0.9 mm
- Connector Width
- 4.2 mm
- Contact Orientation
- Top & Bottom
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- FPC
- FPC/FFC Insertion Direction
- Horizontal
- Applicable FPC Cable Thickness (mm)
- 0.2 mm
- Depth dimension (mm) actuator OPEN state
- 3.35 mm
- Depth dimension (mm) actuator CLOSE state
- 4.2 mm
- Actuator method
- Back
- Number of Positions
- 31
- Remarks on Number of Positions
- Contact Pitch
- 0.3 mm
- Number of Rows (Lead/PCB Side)
- 2
- Performance Characteristics
- eDP, MIPI
- Transmission Rate
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 30.0 V
- Rated Voltage (DC) other
- Rated Current
- 0.2 A
- Rated Current other
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Contact Plating
- Gold
- Plating Thickness
- Mating/Unmating Cycles
- 10
- Solder Wicking Prevention
- Yes
Electrical Specifications
- Contact Resistance
- 100.0 mΩ Max.
Dimensional Information
- FFC/FPC Thickness
- 0.2 mm
- FFC/FPC Notes
Packaging Specifications
- Pick-up Tape
- Packaging Type
- Reel
- Purchase Unit
- 500 PCS
- Mass
- 0.067 g
- Static Sensitive
- Qty/Box
- 500 PCS
Others
- Remarks
- For trial production
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [FH35C-31S-0.3SHW(99)_CL0580-2923-7-99_2DDrawing_0001002013.pdf: 785 KB]
- Drawing (2D) - 日本語 [FH35C-31S-0.3SHW(99)_CL0580-2923-7-99_2DDrawing_0000872092.pdf: 646 KB]
- Specification Sheet - English [FH35C-31S-0.3SHW(99)_CL0580-2923-7-99_SpecSheet_0000429124.pdf: 84 KB]
- Specification Sheet - 日本語 [FH35C-31S-0.3SHW(99)_CL0580-2923-7-99_SpecSheet_0001015078.pdf: 141 KB]