

- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

FH35C Series Recommended
0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact
Features
0.3mm Pitch, 0.9mm Height, Back Flip type Dual-sided FPC Connector
1. 0.3mm pitch, Dual-sided connector
2. Improved FPC retention force achieved through the use of our proprietary contact structure and a back flip Actuator.
3. Supports high speed transmissions
4. Delivered with actuator open
5. Easy FPC Insertion
6. Compatible with 0.2mm thick FPC
7. Bottom side protection
8. Halogen Free
9. Compatible with Automatic Mounting
10. 500pcs per reel packing option available (For trial production)
Specifications
- Connector Type
- Receptacle
- Mounting Pitch
- 0.6 mm
- Connector Length
- 4.3, 4.9, 5.5, 6.1, 6.7, 7.3, 7.9, 8.5, 9.1, 9.7, 10.9, 11.5, 12.1, 12.7, 13.3, 13.9, 15.1, 16.3, 16.9, 18.1, 19.9 mm
- Connector Height
- 0.9 mm
- Connector Width
- 4.2 mm
- Contact Orientation
- Top & Bottom
- ZIF/Non-ZIF/LIF
- ZIF
- Recommended FFC/FPC
- FPC
- FPC/FFC Insertion Direction
- Horizontal
- Actuator Position
- Back
- Number of Positions
- 9, 11, 13, 15, 17, 19, 21, 23, 25, 27, 31, 33, 35, 37, 39, 41, 45, 49, 51, 55, 61
- Remarks on Number of Positions
- Contact Pitch
- 0.3 mm
- Number of Rows (Lead/PCB Side)
- 2
- Performance Characteristics
- eDP, MIPI
- Transmission Rate
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (DC)
- DC 30.0 V
- Rated Current
- 0.2 A
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.