Global icon

Home DF14 Series DF14-25S-1.25C

DF14-25S-1.25C

CL0538-0064-7-00

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF14-25S-1.25C
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Detailed SpecificationsLast Updated On June. 11, 2020

Product information
  • Part No.
  • DF14-25S-1.25C
  • CL No.
  • CL0538-0064-7-00
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • Number of Positions
  • 25
  • Number of Rows (Interface)
  • 1
  • Mounting Pitch
  • Contact Pitch
  • 1.25 mm
  • Connector Length
  • 33.2 mm
  • Connector Width
  • 5.8 mm
  • Connector Height
  • 2.3 mm
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
  • Beige
  • Wire Termination Method
  • Crimping
  • Recommended Wire Type
  • Discrete wire
  • Recommended Min. Wire Size (AWG)
  • 32
  • Recommended Max. Wire Size (AWG)
  • 26
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
  • 1.0 A
  • Rated Voltage (AC)
  • AC 150.0 V
  • Rated Voltage (DC)
  • Contact Resistance
  • Withstanding Voltage
  • 500 V Max.
  • Performance Characteristics
  • LVDS
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
  • Bag
  • Purchase Unit
  • 100 PCS
  • Pick-up Tape
  • Mass
  • 0.258 g
  • Static Sensitive
  • Qty/Box
  • 5000 PCS
  • Cable Color
  • Glow Wire Compliant
  • No
  • Remarks
  • Standard product