Global icon

DF14 Series

[SignalBee™] 1.25mm Pitch, Low Profile Crimp Connector


Features

[SignalBee™]

1.25mm Pitch, Low Profile Crimp Connector

1. Low Profile (Board mounting height: 2.5mm)
2. Pick & Place Mounting
3. Four-wall Design

 


SignalBee special page

SignalBee

SignalBee, a sister brand to our power cable brand EnerBee, is your solution for signal cable connector.

  • Connector Type
  • Header, Socket, Contact
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • Number of Positions
  • 2, 3, 4, 5, 6, 7, 8, 9, 10, 15, 20, 25, 30
  • Rated Current
  • 1.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 150.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 150.0 V
  • Rated Voltage (DC) other
  • Number of Rows (Interface)
  • 1
  • Mounting Pitch
  • 1.25 mm
  • Contact Pitch
  • 1.25 mm
  • Connector Length
  • 4.45, 5.7, 6.95, 7.45, 8.2, 8.7, 9.45, 9.95, 10.7, 11.2, 11.95, 12.45, 13.2, 13.7, 14.45, 14.95, 16.2, 17.45, 20.7, 23.7, 26.95, 29.95, 32.6, 33.2, 36.2, 39.45, 42.45, 45.1 mm
  • Connector Width
  • 5.7, 5.8 mm
  • Connector Height
  • 2.3, 2.4, 2.5, 3.1 mm
  • Mounting Style
  • SMT
  • Mounting Side
  • Standard on-Board, Standard off-set
  • PCB Stabilizing Feature
  • Soldering
  • Staggered Lead
  • No
  • Recommended PCB Thickness
  • Connector Orientation
  • Right angle
  • Mating/Unmating Cycles
  • 30, 50
  • Contact Plating
  • Gold, Tin
  • Plating Thickness
  • 0.1, 0.76 μm
  • Housing Color
  • Beige
  • Wire Termination Method
  • Crimping
  • Recommended Wire Type
  • Discrete wire
  • Recommended Min. Wire Size (AWG)
  • 28, 32
  • Recommended Max. Wire Size (AWG)
  • 26, 30
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Applicable FPC Cable Thickness (mm)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -35 ℃
  • Panel Mounting Style
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Connector Type Details

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.