FH67 Series
FH67 Series, 0.5mm Pitch, One Action Lock, Vertical Connection, Robust, 125° Heat Resistant, FFC/FPC Connector
HIROSE Electric Co. Ltd, a world-class manufacturer in connectors, has introduced the FH67 series of robust, flat flexible cable/ flat printed circuit connectors (FFC/FPC).
The FH67 series can withstand higher operating temperatures than the standard FFC/FPC connectors. Withstanding temperature ranges of up to 125°C; with this heat resistance capability the connector satisfies the needs of severe automotive requirements.
A unique one action lock allows a FFC/FPC to be inserted into the connector without opening the actuator. This can be done with one hand or by automated machinery to save valuable assembly time and reduce mating failure. Removing the connector is also easy and can be done by one hand or by robot.
The FH67 series is highly reliable with an independent two-point spring contact design, which includes a wiping element that reduces contact failure due to dust intrusion.
The ground contacts allow a shielded FFC to be used which prevents EMI (Electromagnetic Interference).
Ideal applications are automotive equipment, smart home devices, medical equipment and other portable devices.
Key Features
-
Number of contacts: 30
-
Pitch: 0.5mm
-
Height: 5.2mm
-
Rated current: 0.5A Max
-
Operating temperature: -55°C to +125°C
-
Voltage rating: AC/DC 50V