HRS site requires JavaScript to render the code and preview areas in this view.
Need to know how to enable JavaScript? Go here.
* 전방 일치 검색
0.3mm Pitch, 0.5mm Stacking Height, Ultra Compact Hybrid FPC-to-Board Connector Supporting 5A 1. Low-profile, Space-saving and High-strength Design 2. Small, High Extraction Force and Clear Tactile Click 3. Halogen-free
0.35mm Pitch, 2.2mm Width, 0.6mm Stacking Height, Multi-RF Compatible FPC-to-Board Connector 1. Compact, Multi-RF capable FPC Connector, World's Smallest Width Class 2. Contact Design Ideal for Both Digital and RF Signal 3. Superior RF Signal Transmission 4. Double Shield Enhances EMI Prevention 5. Robust Mating Guides 6. Halogen-free
12G-SDI 표준 규격, 75옴, 동축 커넥터
1. 단일 케이블에서 4K에 해당하는 신호(12G-SDI 표준 호환) 2. 12Gbps 전송을 달성하기 위한 최적화된 마운팅 및 내부 설계 3. 다양한 종류 - 보드 장착 SMT, 딥 - 패널 장착 : 스레드 고정 유형, 벌크헤드 유형 - 마운팅 피치 : 16mm, 16.5mm, 17mm, 17.5mm 4. 10GHz 고주파에 최적화된 설계
0.92mm mated height Low Height and Light Weight Miniature Coaxial Connectors Supporting up to 30GHz
1. Supports up to 30GHz 2. Mated Height of 0.92mm (1.0mm Max.) 3. Ultra lightweight 4. Automatic Board Placement 5. 50Ω Ultra-fine coaxial (fluorinated resin insulated) cables 6. Tactile Lock 7. Simple Connector Mating and Unmating
USB Type-C Connector
1. USB Type-C compliant interface connector 2. Reversible plug orientation ensures easy insertion 3. Clear Tactile Click (Excellent Lock Design) 4. Wide Product Variation 5. Halogen-free
75Ω Micro Coaxial Connector Supporting 12G-SDI(75Ω, up to 12GHz) 1. Compact 75Ω Coaxial Connector 2. High impedance matching 3. Terminated with 75Ω, ultra-fine coaxial cable 4. Suitable for 12G-SDI broadcasting and video equipment 5. Supports automatic mounting 6. Easy mating 7. Simple unmating process 8. Environmental Compatibility
0.5mm Pitch SMT Board-to-Board Connector
1. Broad Variations of Stacking Height In addition to 0.5mm pitch ultra-miniature size connector, the stacking height of 3mm, 3.5mm, 4mm, and 5mm are provided. 2. Corresponding to Automatic Mounting The connector has the vacuum pick-up area to enable automatic mounting with the embossed tape packaging. 3. Metal Fitting Available The product including the metal fitting to prevent solder peeling is provided, considering the mounting on FPC.
0.4mm Pitch, Vertical Mating, Micro-Coaxial Cable Connector 1. Support High Density Mounting and Small- Diameter Hinge 2. Enhanced Shield Performance 3. Clickable and Secure Locking Design 4. Reliable Contact Design 5. Solder Wicking Prevention 6. Robust Plug Design 7. RoHS2, Halogen-free Compliant
0.4mm Pitch, 결합높이 0.98/1.5mm, Board to Board/Board to FPC 커넥터 1. 세트 고밀도 실장에 기여 : 폭 2.98mm 2. 2점 접점 구조 로 높은 접촉 신뢰성 구현 3. 셀프 얼라인먼트(0.3mm) 확대로 결합 조작성 향상 4. 견고한 충격흡수 단자 구조 5. 납타오름 방지 구조 6. 이물 회피 안심 구조
0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector 1. High Density Mounting 2. Wide Stacking Height Variations 3. High Contact Reliability 4. Robust Design with Shock Absorbing Ribs 5. Wide Self Alignment Range 6. Supports USB4 Gen.2 (20Gbps) transmission 7. Solder Wicking Prevention 8. Mated Design Protects Contacts 9. Compliant with RoHS 10. High-Speed Signal Support, Noise Prevention
Small Floating Board-to-Board Connector, 125ºC Heat Resistance for Automotive 【DF40F】
1. 0.4mm Pitch, 3.68mm Width,Stacking Height 3.5 to 6.0mm World' s Smallest Width Classin Floating Board-to-Board Connectors 2. Absorption of Misalignment 3. Wide Variety of Stacking Heights by Mating Combination with DF40T 4. 125℃ Heat Resistance for Automotive Specifications 5. Supports High Speed Transmission
0.4mm Pitch, 걸합높이 1.5mm, 완전 Lock, 쉴드 타입 Board to Board/Board to FPC 커넥터
0.4mm Pitch, 3.38mm Depth, 125ºC Heat Resistance, Board-to-Board/FPC-to-Board Connector for Automotive 【DF40T/DF40GT】
1. Space-saving Design and Wide Variations 2. 125℃ Heat Resistant Contact Design 3. World Longest Class Effective Mating Length 4. Guide Ribs for Wide Self Alignment Range 5. Satisfies PCI Express 4.0 (16Gbps) 6. Metal Shielding for Superior EMI 【DF40GT】 7. Reliable Ground Design 【DF40GT】
2mm Pitch, Positive Lock, Wire-to-Board Connector (UL, C-UL Standard Certified Product)
1. Positive lock provides clear tactile click and secures reliable connection. 2. Wide variation 3. Secure Side-locking design 4. Prevents incorrect mating 5. Uses the same contacts and crimping tools as DF11 Series 6. Suitable for potting 7. Branch Adapter 8. UL, C-UL Certified
1. Wide-Ranging Options to Meet Diverse Customer Needs 2. Center Lock Design for High-Density Mounting and Easy Operation 3. Secure Mating with Clear Tactile Click 4. High contact reliability with long effective mating length and 2-point contact design 5. Prevents Incorrect Mating 6. Suitable for Potting 7. Compatible Crimping Tools 8. UL, C-UL certified
0.8mm Pitch, Compact and Robust Wire-to-Board Connectors
1. Small-Sized Connector 2. Compact yet Robust Design 3. Suitable for High Current Applications. (2.5A Max.: using 2pos. and 28AWG) 4. Box shaped contact prevents deformation. 5. Visual check insures fully mated Plug and Receptacle 6. Halogen-free
[SignalBee™]
0.6mm Pitch Small & Robust, Wire-to-Board Connector
1 ‘Industry’s smallest‘ 0.6mm pitch crimp connector 1.45mm height, 3.55mm depth 2 Up to 1.3A Max. when using 2 positions for power. 3 Robust design withstands cable wiring. 4 Box-shaped contact design provides contact stability 5 Crimp case design prevents incomplete mating 6 Halogen Free
0.3mm Pitch, Vertical Mating, Micro-Coaxial Connectors 1.Space-Saving 2.Compatibility with Small Diameter Hinges 3.Reliable Contact Design 4.Robust Plug Design 5.Enhanced shielding and ground onnections 6.Reliable Lock 7.Solder Wicking Prevention 8.RoHS, Halogen-free
저배, 전원용, Swing Lock Board to Wire Connector (UL/C-UL 규격품)
1. Swing Lock에 의한 Lock 강화 구조 2. Cable 발거력 강화를 위한 Lance 구조 3. 高 접촉 신뢰성 구조 4. Mis-alignment 방지 구조 5. 납타오름 방지 6. Case 빠짐 방비 7. Cost 대책