Ideal for broadcasting equipment and industrial cameras
MF11BMT Series Waterproof Optical Connector with MT Ferrule
Transmit full-spec 8K video signals with a single cable.
Advancements continue in high-speed transmission
and device miniaturization.

Broadcasting devices and industrial cameras are transitioning to 8K high-definition capability, but the coaxial connectors normally used for these devices carry only one signal. Therefore, dozens of them need to be connected, causing space issues.
The MF11BMT Series optical connector features 24 positions equipped with a built-in standard MT ferrule. Since a single connector offers one-step connection with multiple positions, work hours can be reduced significantly. Its small size and interface space-saving attributes are highly beneficial. It is also IP67-compatible (dustproof and waterproof), so it can be safely used.
MF11BMT Series Features
for the Waterproof Optical Connector with MT Ferrule
Small size, multiple positions. Allows for a more compact device.
To transmit full-spec 8K video signals (approx. 144 Gbps) using coaxial connectors, 128 BNC coaxial connectors are required. This causes many connection-related problems, and a significant amount of space must be secured. Using MF11BMT Series waterproof optical connectors with MT ferrule will greatly reduce man-hours required for instillation and contributes to a more compact device. Position count variations include 8, 12, and 24 positions.

Structure prevents water from seeping into the connector
The MT ferrule is covered, and an additional “water-resistant gasket” is used to prevent water from seeping inside the connector.

Complies with 8K broadcasting device standards
The connector is compliant with all types of standards related to broadcasting device data communication, including ARIB/ITU-R/SMPTE.
ARIB STD-B58

Standard for the interface between UHDTV production systems, as defined by the Association of Radio Industries and Businesses.
ITU-R BT.2077

Digital interfaces standard for UHDTV signals as defined by the International Telecommunication Union’s Wireless Communication Division.
Usage Examples
ASTRODESIGN, Inc. “AC-4813” 8K Camera Control Unit
Customer feedback
Up to now I’ve depended on multiple BNC coaxial connectors to use 8K devices. This required a lot of preparation time, led to frequent connection mistakes, an increase in overall cable weight, and other issues.
Switching to Hirose Electric’s MF11BMT Series connectors solved all of these problems at once. They allow me to handle 8K devices with the ease of handling normal high-def devices. I definitely plan to use them for all 8K devices from now on.
(Mr. Tsukamoto, Chief Engineer at Astrodesign’s operational HQ)
[About the AC-4813]
The AC-4813 is a camera control unit for 8K camera systems. U-SDI is used for 8K main line output, enabling connection to various 8K compatible devices with a single cable.
Application (Usage Examples)
Other than broadcasting, this product is especially useful for fields requiring ultra-high-definition image quality, such as the medical field, digital signage, digital museums, etc.






