CX Series, Next Generation
USB Type-C Compliant Interface Connector
CX Series, Next Generation USB Type-C Compliant Interface Connector

HIROSE, a world-class leader in the design and manufacture of innovative connector solutions, has developed USB Type-C receptacles and plugs as a standard high-speed transmission interface solution for consumer, industrial machinery and automotive applications.
The CX series is a USB 3.1 Gen2 connector and 10Gbps high-speed transmission can be achieved that transfers data twice as fast compared to a conventional 5Gbps USB 3.0 connector.
The receptacle feature a hybrid design and utilizes both surface-mount and through-hole soldering to improve mounting accuracy and minimise the board mounting space needed. The design also facilitates automated optical inspection and eases reworking of the solder terminal joints with a visible lead design.
The slim plug is reversible and can be simply inserted in any direction as the user-friendly receptacle features a symmetrical mating face to prevent incorrect insertion.
A tactile click can be felt when mating the connectors to ensure correct engagement and prevent incomplete mating.
Many variations are available, please see the table below:
Product line-up of CX series
| Product | Type | Contact Type | Features |
|---|---|---|---|
| CX60-24S-UNIT | Plug (Unit) | SMT, Double-row | Slim type |
| CX60-SLDA | Plug (Plug shell) |
- | Slim type |
| CX70M-24P1 | Receptacle (Mid-mount) |
Hybrid (SMT&DIP 1 row each) |
Space saving type, Depth: 8.35mm |
| CX70M-24P2 | Receptacle (Mid-mount) |
Hybrid (SMT&DIP 1 row each) |
Space saving type, Depth: 7.95mm |
| CX90B1-24P | Receptacle (Top-mount) |
SMT, Double-row | 10Gps data transfer, Robust structure type |
| CX90M-16P | Receptacle (Mid-mount) |
SMT, Double-row | High current capable up to 6A, USB2.0 data transfer |
| CX90MWD2-24P | Receptacle (Mid-mount) |
SMT, Double-row | Waterproof (IPX8) |
| CX80B1-24P (Developing) |
Receptacle (Vertical) |
SMT, Double-row | Low profile type |
A wide range of applications are suitable such as control systems, drones, medical devices, smart meters, point-of-sale equipment, imaging equipment and many other small portable devices.
Key Features
- Number of contacts: 24
- Pitch: 0.4mm SMT / 0.8mm DIP
- Current rating: 1.25A (Pin No. A1, A4, A9, A12, B1, B4,B9, B12) 0.25A(Others)
- Voltage Rating: AC 20V
- Transmission Speed: 10Gbps
- Mating cycles: 10000