Home DF40GT Series English

DF40GT Series, 1.5 mm Stack Height, 125 °C Heat Resistance, Shielded FPC-to-Board Connector

Image
Image
Image
Image

DF40GT Series, 1.5 mm Stack Height, 125 °C Heat Resistance, Shielded FPC-to-Board Connector

Image

DF40GT Series

HIROSE Electric Co. Ltd, a world-class manufacturer in connectors, has introduced the DF40GT series, a high-speed transmission, flexible printed circuit (FPC) to board connector; ideal for automotive applications.

 

The DF40GT series connector is compact in size yet suitable and reliable in harsh environments due to the advanced design and the materials used. This connector can withstand temperature ranges of up to 125 °C, satisfying severe automotive requirements. Combined with a low stacking height of 1.5 mm and pitch of 0.4 mm; DF40GT has a minimized depth of only 3.68 mm, reducing the required mounting area while creating additional board space to optimize any design.

The DF40GT connector is part of the Hirose DF40 family series of FPC-to-Board connectors. The product ranges in this series are all designed for high-speed transmission having differences between shielding, locking mechanisms and heat resistance giving design flexibility for various applications. Learn more here DF40 series. For electrical checks during production, high durability connector DF40GT which is without friction lock, in combination with DF40GT series connector can perform up to a maximum of 3000 mating cycles.

 

Furthermore, DF40GT has a metal shielding plate on the outer edges of the receptacle, suppressing electro-magnetic radiation and providing excellent EMI (electromagnetic interference) protection. Additionally, there is one ground connection on each corner of the housing (4) to further secure grounding performance. The DF40GT series supports a 16 Gbps high-speed transmission and meets PCI Express 4.0 standards.

 

Suitable applications include related ADAS (Advanced Driver Assistant Systems), Automotive HMI (Human Machine Interface) touchscreen displays, navigation system interfaces, medical equipment, game consoles, smart glasses and smart watches.

Key Features

・Contact pitch: 0.4 mm

・Stack height: 1.5 mm

・Rated current: 0.3 A

・Rated voltage: AC 30 V

・Operating temperature: -55 °C to +125 °C

・Number of contacts: 10

・Mating cycles: 30

・Halogen-free