EnerBee
Named after the tiny, yet energetic insect, the EnerBee name represents the shared concept of this product family - compact size with high-end performance. In addition to its high-current capability and superior performance, EnerBee offers connectors with many more features and benefits that deliver robust connectivity solutions to the demanding areas of industrial power supply and power sources.
EnerBee’s compact design maximises space on the PCB to give greater design flexibility. Secure locking is guaranteed by the robust positive locks that give a clear tactile click when mated. This confirms the connector is fully engaged guaranteeing complete electrical and mechanical connection. The centre locks prevent uneven locking and cable entanglement which is common with side locks. Safe connection is ensured by the polarization keys that prevent incorrect insertion of the mating half connector.
DF60, DF63 and DF22 incorporate a multi-point contact structure. These are unique contacts with independent springs to allow movement to ensure superior vibration resistance and contact points to guarantee a secure connection.
DF33C, DF63, DF22 can be potted. This is a process to protect mounted components from moisture, dust and dirt. The lower part of the connector housing is sealed to prevent potting material wicking into the connector body. Please refer to the table below for the applicable specification for each series.
|
Polarization key, Potting, Centre lock, UL, C-UL pending |
Polarization key, Multi-point contact, Center lock, UL, C-UL, TÜV |
|
Polarization key, Potting, Multi-point contact, Center lock, Waterproof (in-line) option, UL, C-UL, TÜV pending |
Polarization key, Center lock, Sequential mating, UL, TÜV |
|
Polarization key, Potting, Mult-point contact, Center lock, UL, C-UL, TÜV |
|
Suitable applications are robots, industrial controllers, automotive devices, medical, servers, servo amplifiers, smart meters, gaming equipment, motors, IoT (Internet of Things) devices and many others.