Home TM11 Series, TM21 Series, TM31P Series 10/2019

TM11 Series, TM21 Series, TM31P Series

      

Please scroll down or click "TM21", "TM31P".

TM11 Series – Shielded, RJ45, Cat 5 Performance Modular Connectors

 

HIROSE Electric Co. Ltd, a world-class leader in design and manufacture of innovative connector solutions, has developed the TM11 series that delivers a high-speed connectivity solution for Fast Ethernet 100BASE-TX applications.

The connector range consists of modular plugs and jacks.

TM11 series plugs have been tested by GHMT according to ISO/IEC 11801 standard and can support Cat.5 performance level (certified in 2000, based on a channel link installation).

The shield around the modular jack outer surface and the built-in multiple shield and ground contacts provide a reliable panel mount connection. In addition, the metal shield on the plug gives protection against electromagnetic interference due to the 360° coverage of the engagement area. When mated together the shield surfaces are securely connected to provide a reliable continuous circuit. A wire guide is available to allow easy alignment of the cable conductors inside the plug housing. The user-friendly hand tool clamps the cable and terminates the IDC contacts in one simultaneous operation, saving time. The hand tool can also be used on the popular TM21 and TM31 series.

The TM11P covers are available in 8 different colours as shown. In addition angled covers are available for design flexibility. Foldable one piece covers from the TM21P series allow easy access to the plug termination area and can also be used on the TM11 series*.

*TM21P foldable covers mechanically fit the TM11 series; however the cable diameter outlet is slightly larger being based on the TM21, 6.6mm cable diameter instead of TM11, 5mm cable diameter.

 

Key Features

• Number of positions: 8
• Performance category: Cat 5
• Current rating: Plug: 0.5 A Jack: 1 A
• Voltage rating: AC 125 V
• Cable size: AWG 26-27
• Mating cycle: 200
• Operating temperature:
  Plugs: TM11APA/TM11AP -25°C to + 60°C with extended temperature -55°C to + 85°C
  Receptacles: TM11R -25°C to + 80°C /TM11R-5M2-88 -55°C to + 85°C
• Compliant to PoE 802.3af

 

Suitable for telecom hubs, switches, routers, medical diagnostic equipment, test & measurement equipment, switched interfaces, LAN networking equipment that supports Fast Ethernet 100BASE-TX

 

TM21 Series – Shielded, RJ45, Cat 6 Performance Modular Connectors

 

HIROSE Electric Co. Ltd, a world-class leader in design and manufacture of innovative connector solutions, has developed the TM21 series that delivers a high-speed connectivity solution for Gigabit Ethernet 1000BASE-T and Fast Ethernet 100BASE-TX applications.

The connector range consists of modular plugs and single or multiple port jacks.

TM21 series plugs have been tested by GHMT according to ISO/IEC 11801 standard and can support Cat.6 performance level (certified in 2000, based on a channel link installation).

The modular jacks feature (optional) optical indicators that are integrated into the connector to save board space and decrease electrical noise.

The shield around the modular jack outer surface and the built-in multiple shield and ground contacts provide a reliable panel mount connection. In addition, the metal shield on the plug assures protection against electromagnetic interference due to the 360° coverage of the engagement area. When mated together the shield surfaces are securely connected to provide a reliable continuous circuit.

A wire guide is available (ordered separately) to allow easy alignment of the cable conductors inside the plug housing. The user-friendly hand tool clamps the cable and terminates the IDC contacts in one simultaneous operation saving time. The hand tool can also be used on the popular TM11 and TM31 series.

The foldable one piece covers allow easy access to the plug termination areas. In addition, the cover extends over the release latch tab to protect it against damage during the handling process. The covers are available in 9 different colours.

A TM21DP plug version is available to cover AWG24-27 cable sizes. Non-shielded TM22 series plugs are available.

 

Key Features

• Number of positions: 8, 32, 48
• Compliance category: Cat 6
• Current rating: 1 A
• Voltage rating: AC 125 V
• Cable size: TM21P AWG24 / TM21DP AWG24-27
• Mating cycle: 200
• Operating temperature: -55°C to + 85°C (max)

 

Suitable for telecom hubs, switches, routers, medical diagnostic equipment, test & measurement equipment, switched interfaces, LAN networking equipment that supports Gigabit Ethernet 1000BASE-T and Fast Ethernet 100BASE-TX

 

TM31P Series – Shielded, RJ45, Cat.6A Performance Modular Plugs

 

HIROSE Electric Co. Ltd, a world-class leader in design and manufacture of innovative connector solutions, has developed the TM31P series that delivers a high-speed connectivity solution for 10G Ethernet applications.

The connector range consists of a modular plug, wire guide and covers.

TM31 series plugs have been tested by GHMT according to ISO/IEC 11801 standard and can support Cat.6A performance level (certified in 2013, based on patch cords).

The unique contact arrangement is placed over two rows instead of one to give improved transmission characteristics and optimized performance.

The metal shield gives protection against electromagnetic interference due to the 360° coverage of the engagement area. When mated with the corresponding connector the shield surfaces are securely connected to provide a continuous circuit.

A wire guide is available (ordered separately) to allow easy alignment of the cable conductors inside the plug housing. The user-friendly hand tool clamps the cable and terminates the IDC contacts in one simultaneous operation saving time. The hand tool can also be used on the popular TM11 and TM21 series.

The foldable one piece covers allow easy access to the termination areas. In addition, the cover extends over the release latch tab to protect it against damage during the handling process. The covers are available in 9 different colours from the TM21P range.

 

 

Key Features

• Number of contacts: 8
• Compliance category: Cat.6A
• Current rating: 1 A
• Voltage rating: AC 125 V
• Cable size: AWG 24-27
• Mating cycle: 750
• Operating temperature: -55°C to + 85°C

 

Suitable for hubs, switches, routers, switched interfaces, LAN, MAN, WAN networking equipment that supports 10G-Ethernet standards.