ZE05 Series, ZE064W Series
Please scroll down or click to read about ZE064W.
ZE05 Series, Robust, 2 mm Pitch, 125 °C Heat Resistance Wire-to-Board Connector
HIROSE Electric Co. Ltd, a world-class manufacturer in connectors, has introduced the ZE05 series of wire-to-board connectors for automotive applications.
The ZE05 is a miniature low profile and robust connector designed with a pitch of 2 mm, which allows for maximum space saving on the board, reducing the mounting area needed.
The ZE05 series is polarized to ensure correct insertion of the mating half. In addition, the ZE05 series uses tin plating and can withstand temperature ranges of up to 125 °C. with this heat resistance capability, the connector satisfies the needs of severe automotive requirements.
ZE05 is available with right angle or straight receptacles to give design flexibility. Both receptacles feature surface mount contacts with metal fittings in DIP solder or surface mount to provide a strong retention force of the connector to the board to ensure high reliability. The plugs use AWG20 – AWG22 size crimp contacts.
Additionally, the ZE05 housing incorporates an integral rib design which reduces the clearance space between mated parts, that helps in enhancing vibration isolation to ensure a continuous and reliable connection.
Furthermore, retainers are available and as a result a higher retention force can be achieved.
Suitable applications include battery management system, monitoring sensors, engine compartment devices, heavy duty vehicles, electronic control unit, on-board charge unit, inverters, robotic automation devices, and various automotive electronic control unit communication system.
Key Features
• Current rating: 5 A (for one contact)/ 2 A (all contacts)
• Rated voltage: AC 250 V
• Contact pitch: 2.0 mm
• Operating temperature: -40 °C to +125 °C
• Number of contacts: 2, 4, (single row)
• Number of contacts: 8, 12, 16, 20, 24 (double row)
• Mating cycles: 30
• Cable size: AWG20 – AWG22
• Automotive standard compliant
ZE064W Series, 125°C Heat Resistance, High Vibration, 2.2 mm Pitch, Wire-to-Wire Connector
HIROSE Electric Co. Ltd, a world-class manufacturer in connectors, has introduced the ZE064W series of wire-to-wire connectors for automotive interface applications.
The ZE064W series are suitable and reliable in harsh environments due to the innovative design and the materials used. Withstanding temperature ranges of up to 125 °C can be achieved; which satisfies severe automotive requirements that allow the connector to be placed near engine compartments. The ZE064W double-layer, 3-point spring contact design increases contact engagement and ensures stability in the contact area to withstand high vibration.
ZE064W is available in wire-to-wire form with applicable cables ranging from AWG20 – AWG22. Moreover, the female and male housings are available in both black and grey versions.
To complement our ZE05 series, the ZE064W series can be used in combination to meet IP67/IP69K standard of waterproof protection requirements. Along with the waterproof protection the ZE064W series key coding assures a poka-yoke feature when using multiple connectors. Furthermore, retainers are available and as a result a higher retention force can be achieved. The embedded retainer design provides a feature of terminal position assurance that ensures ease of mating and prevents partial insertion of the terminals in the housing.
Suitable applications include battery management system, monitoring sensors, engine compartment devices, heavy duty vehicles, electronic control unit, on-board charge unit, inverters, robotic automation devices, and various automotive electronic control unit communication system.
Key Features
• Current rating: 5 A (for one contact)/ 2 A (all contacts)
• Rated voltage: AC 250 V
• Contact pitch: 2.2 mm
• Operating temperature: -40 °C to +125 °C
• Number of contacts: 14, 24
• Mating cycles: 30
• Cable size: AWG20 – AWG22
• Automotive standard compliant