Thank you for joining the Hirose team at HANNOVER MESSE 2018. We enjoyed meeting you and previewing our product lines in more detail. Please feel free to "contact us" at any time should you require additional information regarding our products.
Connector brand
Top-quality Industrial Interconnects
FunctionMAX™
As the name "FunctionMAX™" implies, this product family is a series of Board-to-Board connectors from Hirose with a mission to meet all the needs of the industrial market with maximum functionality.
> more detail
Compact Size with High-end Performance
EnerBee™
EnerBee™ -Your best choice for power cable connectors. Named after the tiny, yet energetic insect, the EnerBee™ name represents the shared concept of this product family - compact size with high-end performance.
> more detail
Compact / Robust / High-speed
ix Industrial™
The ix Industrial™ connector features small robust design for use in industrial environments. The high-speed transmission design contributes to equipment evolution and smart manufacturing applications.
> more detail
ZERO SCREW™ Terminal block
EF2 series
ZERO SCREW™ Terminal Block EF2 series is a spring terminal block that can connect cables to electrical equipment such as power distribution in buildings without using screws. The elimination of screws saves installation works and maintenance.
> more detail
Product

Automotive Interface Connector
ZE05 Series
- Space saving design (0.5mm terminal, 2mm pitch)
- 125℃ High heat resistance
- High vibration resistance
- Rated current 5A(Mono-pole power supply) / 2A (24pos.)
FPC/FFC/Shield FFC Connector
FH63 Series
- Automatic single action locking design
- Two-points of contact prevents contact failure by dust
- Supports FPC/FFC/Shield FFC
- High FPC retention force

2mm Pitch, Positive Lock
DF51 Series
- Positive lock provides clear tactile click and secures relable connection
- Wide variation
- Secure Side-locking design
- Prevents incorrect mating
Small & Robust Wire to Board
Connector DF52 Series
- 0.8 mm pitch, 1.75 mm height 4.1 mm depth small connector
- Rated up to 2.5 Amps MAX with AWG#28, 2 pos.
- High contact lance strength
Small-Sized, Low Profile
DF58 Series
- Small-sized, low profile connector
- Leveling of the vertical mating cable
- Proprietary ViSe Lock design
- Highly reliable contact design
12A 3.96mm Pitch Wire-to-Board Connector DF63SF Series
- Rated for up to 12A
- The small vertical-mating design allows for easy assembly
- Secure Mating with a Clear Tactile Click
- Molded lance design

- 0.8mm Pitch
- Variations : Stacking / Vertical
- Stacking Height : 7 / 9 / 10 / 12mm
- Number of Contacts : 10 / 20 / 30 / 40 / 50 / 60 / 70 / 80 / 100 / 120pos
0.5mm Pitch, Floating Structure
FX22 Series
- The floating design
- A double-beam contact structure
- Current capacity: 0.7 A per pin
- Effective mating length of 1.5mm
- Low connector height
- Self-alignment and self-guiding structure
Power & Signal Hybrid, Floating FX23 Series
- Stacking (Height:15-30mm)/vertical
- Contacts available:20/40/60/80/100/120 for signal + 4 for power source
- Floating movable amount: X/Y ±0.6mm direction

[ZERO SCREW™ Terminal Block]
Up to 400A EF2 Series
- Quick and secure single action positive lock structure
- Easy operation simplifies maintenance especially in narrow and dimly lit places
- The robust lightweight, high current design is enabled by using high-quality plastic material which is resistant to rough handling.
- Quick and push-on bayonet lock
- The robust lightweight, high current design is enabled by using high-quality plastic material which is resistant to rough handling.
- Quick and push-on bayonet lock
Plastic Connector EM52M Series
- The robust lightweight, high current design is enabled by using high-quality plastic material which is resistant to rough handling.
- Quick and push-on bayonet lock

The Next-Generation USB
Standard USB Type-C™ Connector
- Reversible interface for easy mating
- Conforms to the USB type-C standard
- Supports 10Gbps Transmission (USB 3.1 Gen.2)
- Clear tactile click (Excellent locking)

1.9mm or 2.3mm, 2.4mm Mated
Height U.FL Series
- Nominal mated height of 1.9 or 2.3mm, 2.4mm (Max. 2.0 or 2.4mm, 2.5mm)
- Small mounting area
- Light weight
1.4mm or 1.65mm Mated
Height W.FL Series
- Nominal mated height of 1.4 mm or 1.65mm (Max. 1.55 or 1.85mm)
- Small board footprint
- Extremely light weight
- Frequency range up to 6 GHz

0.5mm and 1mm Pitch, FPC/FFC
ZIF Connector FH52 Series
- Highly reliable connection and robust structure
- Product variations capable of meeting a range of needs
- Simplified operations
0.25mm, 0.3mm Pitch,
FPC Connector FH53M Series
- Reduced width with 0.25mm, 0.3mm (FH53M) fine pitch minimizes mounting area.
- FPC thickness at contact area: 0.12 +/- 0.02 mm (Top contact)
Back Flip, High FPC Retention
Force Connector FH58 Series
- Maximizes board space
- High FPC retention force
- High reliability top and bottom contact structure
- Supports high-speed transmissions
High FPC Retention Force FPC
Connector FH62 Series
- Space-saving design
- Automatic single action lock design
- High FPC retention force
- Easy FPC insertion














![[ZERO SCREW™ Terminal Block] Up to 400A EF2 Series](https://prd-4s-public.s3.amazonaws.com/product/en/pr/event/img/EF2_301.jpg)