MS connector [F6 series]
Is your RF production cost increasing due to inspection errors?
You are not alone.
The engineers Hirose have a solution perfect for your business.
Inspection errors on RF transmission gear can be caused by inappropriate test probe mating with the product. Some probe manufacturers do not allow enough tolerance to prevent such mating errors.
Hirose developed our new inspection probe to resolve this headache. Our new F6 probe design will improve your inspection process and is ready for higher frequencies for the future smart phone market.
F6 probes can float in X, Y and Z directions to tolerate misalignment
Our F6 series probes have a unique floating function in the X, Y and Z directions to self-align with the board mounted switch. The video below shows how the Hirose probe reduces misalignment in your manufacturing inspection line.
How it works
F6 probes can tolerate misalignment without the tip of the probe shifting out of center due to cable motion.
Lower portion:
Tolerant of misalignment with a unique floating feature
Top portion:
No moving parts on the flange portion which is fixed to the test fixture
Actual measurement results
The amazing performance shown below was under an intentionally misaligned test. Note the consistent results throughout the testing.
Competitive products have test failure rates of over 1000ppm. The Hirose test probes reduce this number to about 100ppm making our product the best choice for high volume applications.
Product lineup
Series name | Product name | Conversion adapter type |
Features | Target connector |
---|---|---|---|---|
MS-156C | MS-156-HRMJ-F6 | SMA jack | Floating structure for up to 6 GHz |
Common SMA harness |
MS-180 | MS-180-HRMJ-F6 | SMA jack | Floating structure for up to 6 GHz |
Common SMA harness |
MS-180-SMPMP(FD)-F6 | SMPM plug | Floating structure for up to 6 GHz, small diameter type (5 mm pitch can be arranged) |
Common SMPM harness | |
MS-180-ML51.J-F6 | ML51 jack | Floating structure for up to 6 GHz, small diameter type (5 mm pitch can be arranged) |
ML51 harness | |
MS-190 | MS-190-HRMJ-F6 | SMA jack | Floating structure for up to 6 GHz |
Common SMA harness |
Applications
This product is perfect for usage in any RF application including portable electronics such as mobile phones, tablets and wearables (smart glasses, watches, fitness monitors, etc)